Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMEF-KT-M32-M-G18
Part Number
|
---|
VMEF-KT-M32-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Standard nominal flow rate (l/min) | Max. stroke limit (hard) (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Nominal width (mm) | Max. actuating speed with lateral actuation (m/s) | Actuating force (N) | Pneumatic working port | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.66 € | 1 | 12 Days | 3/2, monostable | Zero overlap | 750 | 11 | G1/8 | G1/8 | G1/8 | - | - | 5.6 | 0.7 | 32.7 | G1/8 | 8049241 | 227 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR | Width(mm) | 20 |
---|---|---|---|---|---|
Max. switching frequency(Hz) | 3 | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Pneumatic connection 4
Pneumatic connection 5
Valve function
Lap
Standard nominal flow rate(l/min)
Max. stroke limit (hard)(mm)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Nominal width(mm)
Max. actuating speed with lateral actuation(m/s)
Actuating force(N)
Pneumatic working port
Filter by standard shipping days
Optional Attributes