Roller lever valve, VMEF Series (Part Numbers)

Roller lever valve, VMEF Series
[Specifications]
・Housing material: Wrought aluminum alloy, Anodized
・Width(mm): 20
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

Roller lever valve, VMEF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMEF-K-M52-M-G14
VMEF-K-M52-M-G18
VMEF-KT-M32-M-G14
VMEF-KT-M32-M-G18
VMEF-R-M52-E-G14
VMEF-R-M52-E-G18
VMEF-R-M52-M-G14
VMEF-R-M52-M-G18
VMEF-RT-M32-M-G14
VMEF-RT-M32-M-G18
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve function Lap Standard nominal flow rate
(l/min)
Max. stroke limit (hard)
(mm)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Nominal width
(mm)
Max. actuating speed with lateral actuation
(m/s)
Actuating force
(N)
Pneumatic working port Manufacturer part # Weight
(g)

156.31 €

1 4 Days 5/2, monostableOverlap120011.8G1/4G1/4G1/4G1/4G1/470.723.5G1/48047102286

125.05 €

1 10 Days 5/2, monostableOverlap75011.8G1/8G1/8G1/8G1/8G1/85.20.723.5G1/88049240255

125.83 €

1 4 Days 3/2, monostableZero overlap87011G1/4G1/4G1/4--60.732.7G1/48047103218

100.66 €

1 12 Days 3/2, monostableZero overlap75011G1/8G1/8G1/8--5.60.732.7G1/88049241227

172.69 €

1 13 Days 5/2, monostableOverlap120011.6G1/4G1/4G1/4G1/4G1/471.438G1/48047093272

138.15 €

1 4 Days 5/2, monostableOverlap75011.6G1/8G1/8G1/8G1/8G1/85.21.438G1/88047092240

151.12 €

1 4 Days 5/2, monostableOverlap120011.6G1/4G1/4G1/4G1/4G1/471.438G1/48047094272

120.88 €

1 4 Days 5/2, monostableOverlap75011.6G1/8G1/8G1/8G1/8G1/85.21.438G1/88049238240

121.65 €

1 4 Days 3/2, monostableZero overlap8706.3G1/4G1/4G1/4--61.435.2G1/48047095204

97.31 €

1 4 Days 3/2, monostableZero overlap7506.3G1/8G1/8G1/8--5.61.435.2G1/88049239209

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized Seals material NBR Width(mm) 20
Max. switching frequency(Hz) 3 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support