Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMEF-K-M52-M-G18
Part Number
|
---|
VMEF-K-M52-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Standard nominal flow rate (l/min) | Max. stroke limit (hard) (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Nominal width (mm) | Max. actuating speed with lateral actuation (m/s) | Actuating force (N) | Pneumatic working port | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.05 € | 1 | 10 Days | 5/2, monostable | Overlap | 750 | 11.8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 5.2 | 0.7 | 23.5 | G1/8 | 8049240 | 255 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR | Width(mm) | 20 |
---|---|---|---|---|---|
Max. switching frequency(Hz) | 3 | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Roller lever valve, VMEF Series, part number VMEF-K-M52-M-G18.
You can find the detail information about specifications and dimensions on part number VMEF-K-M52-M-G18.
Configure
Basic Attributes
Valve function
Lap
Standard nominal flow rate(l/min)
Max. stroke limit (hard)(mm)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Nominal width(mm)
Max. actuating speed with lateral actuation(m/s)
Actuating force(N)
Pneumatic working port
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VMEF-K-M52-M-G14 |
VMEF-KT-M32-M-G14 |
VMEF-KT-M32-M-G18 |
VMEF-R-M52-E-G14 |
VMEF-R-M52-E-G18 |
VMEF-R-M52-M-G14 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Valve function | Lap | Standard nominal flow rate (l/min) | Max. stroke limit (hard) (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Nominal width (mm) | Max. actuating speed with lateral actuation (m/s) | Actuating force (N) | Pneumatic working port | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.31 € | 1 | 4 Days | 5/2, monostable | Overlap | 1200 | 11.8 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 7 | 0.7 | 23.5 | G1/4 | 8047102 | 286 | |||
125.83 € | 1 | 4 Days | 3/2, monostable | Zero overlap | 870 | 11 | G1/4 | G1/4 | G1/4 | - | - | 6 | 0.7 | 32.7 | G1/4 | 8047103 | 218 | |||
100.66 € | 1 | 12 Days | 3/2, monostable | Zero overlap | 750 | 11 | G1/8 | G1/8 | G1/8 | - | - | 5.6 | 0.7 | 32.7 | G1/8 | 8049241 | 227 | |||
172.69 € | 1 | 13 Days | 5/2, monostable | Overlap | 1200 | 11.6 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 7 | 1.4 | 38 | G1/4 | 8047093 | 272 | |||
138.15 € | 1 | 4 Days | 5/2, monostable | Overlap | 750 | 11.6 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 5.2 | 1.4 | 38 | G1/8 | 8047092 | 240 | |||
151.12 € | 1 | 4 Days | 5/2, monostable | Overlap | 1200 | 11.6 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 7 | 1.4 | 38 | G1/4 | 8047094 | 272 |