Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMEF-R-M52-E-G18 |
VMEF-R-M52-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Standard nominal flow rate (l/min) | Max. stroke limit (hard) (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Nominal width (mm) | Max. actuating speed with lateral actuation (m/s) | Actuating force (N) | Pneumatic working port | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.15 € | 1 | 4 Days | 5/2, monostable | Overlap | 750 | 11.6 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 5.2 | 1.4 | 38 | G1/8 | 8047092 | 240 | |||
120.88 € | 1 | 4 Days | 5/2, monostable | Overlap | 750 | 11.6 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 5.2 | 1.4 | 38 | G1/8 | 8049238 | 240 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR | Width(mm) | 20 |
---|---|---|---|---|---|
Max. switching frequency(Hz) | 3 | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Valve function
Lap
Standard nominal flow rate(l/min)
Max. stroke limit (hard)(mm)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Nominal width(mm)
Max. actuating speed with lateral actuation(m/s)
Actuating force(N)
Pneumatic working port
Filter by standard shipping days
Optional Attributes