Roller lever, VAOM Series (Part Numbers)

Roller lever, VAOM Series
[Specifications]
・Width(mm): 20
・Corrosion resistance class (CRC): 1 - Low corrosion stress

VAOM-R4-20-D1-32:
・For 3/2-way valves, with mounting screws
VAOM-R4-20-D1-52:
・For 5/2-way valves, with mounting screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VAOM-R4-20-D1-32
VAOM-R4-20-D1-52
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part #

33.17 €

1 4 Days 8049235

33.17 €

1 4 Days 8049233

Loading...

  1. 1

Basic information

Width(mm) 20 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support