Pushbutton actuator, T Series (Part Numbers)

Pushbutton actuator, T Series
[Specifications]
・Actuating force(N): 14
・Degree of protection: IP40

Pushbutton actuator, T Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-22-SW

Part Number
T-22-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.89 €

1 3 Days

Loading...

  1. 1

Basic information

Actuating force(N) 14 Degree of protection IP40 Manufacturer part # 9289
Weight(g) 14

Tech Support