Pneumatic muffler, UOM Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UOM-1/4
UOM-3/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Manufacturer part # Weight
(g)

25.48 €

1 4 Days G1/453843211.1

27.18 €

1 4 Days G3/853843322.7

Loading...

  1. 1

Basic information

Type of seal on screwed trunnion without seal Type of mounting Screw-in Cushioning insert material PU foam
Housing material POM Material of screwed trunnion POM Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 60
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support