Barbed Y-connector, Y Series (Part Numbers)

Barbed Y-connector, Y Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Y-PK-2
Y-PK-3
Y-PK-4
Y-PK-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Manufacturer part #

1.80 €

10 4 Days 1.5for pneumatic tubing outside diameter 3 mm19540

1.80 €

10 4 Days 2.5for pneumatic tubing outside diameter 4 mm7269

1.80 €

10 4 Days 3.4For pneumatic tubing outside diameter 6 mm9586

2.15 €

10 27 Days 5.3for pneumatic tubing outside diameter 8 mm150013

Loading...

  1. 1

Basic information

Housing material POM Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support