Push-in Y-connector, NPQP Series (Part Numbers)

Push-in Y-connector, NPQP Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-Y-Q4-E-FD-P10
NPQP-Y-Q6-E-FD-P10
NPQP-Y-Q6-Q4-FD-P10
NPQP-Y-Q8-E-FD-P10
NPQP-Y-Q8-Q6-FD-P10
NPQP-Y-Q10-E-FD-P10
NPQP-Y-Q10-Q8-FD-P10
NPQP-Y-Q12-E-FD-P10
NPQP-Y-Q12-Q10-FD-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

18.08 €

10 4 Days 2.3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1331196.5

18.15 €

10 4 Days 3.6For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1331209

18.15 €

10 4 Days 2.3For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 4 mm1331248.5

19.28 €

10 4 Days 4.6for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm13312113

19.28 €

10 4 Days 3.6for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 6 mm13312511.5

21.77 €

10 4 Days 5.9for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm13312222

21.77 €

10 4 Days 4.7for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 8 mm13312618.5

26.82 €

10 4 Days 7for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm13312331

26.82 €

10 4 Days 5.9for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 10 mm13312728.5

Loading...

  1. 1

Basic information

Housing material PP Pack size 10 Size Standard
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support