Push-in T-fitting, QSMTL Series (Part Numbers)

Push-in T-fitting, QSMTL Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: PBT
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

[Features]
・Push-in T-fitting QSMTL
・Male thread with external hex, rotatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSMTL-1/8-4
QSMTL-1/8-6
QSMTL-M3-3
QSMTL-M3-4
QSMTL-M5-3
QSMTL-M5-4
QSMTL-M5-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

3.86 €

10 4 Days 2.4External thread R1/8for pneumatic tubing outside diameter 4 mm-1533627

3.97 €

10 3 Days 3.3External thread R1/8for pneumatic tubing outside diameter 6 mm-1533648.5

5.86 €

10 39 Days 0.9External thread M3for pneumatic tubing outside diameter 3 mm0.481533582

5.86 €

10 3 Days 1.1External thread M3for pneumatic tubing outside diameter 4 mm0.481533604

4.51 €

10 4 Days 1.7External thread M5for pneumatic tubing outside diameter 3 mm1.331533593.3

4.03 €

10 3 Days 1.6External thread M5for pneumatic tubing outside diameter 4 mm1.331533614.4

4.51 €

10 4 Days 1.7External thread M5for pneumatic tubing outside diameter 6 mm1.331533635.7

Loading...

  1. 1

Basic information

Housing material PBT Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 2 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support