Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 3 | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Corrosion resistance class (CRC) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.09 € | 1 | 22 Days | 2 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197196 | |||
39.08 € | 1 | 22 Days | 2 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197217 | |||
37.23 € | 1 | 4 Days | 4 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197197 | |||
55.35 € | 1 | 39 Days | 4 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197218 | |||
44.72 € | 1 | 22 Days | 6 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197198 | |||
94.05 € | 1 | 32 Days | 6 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197219 | |||
51.71 € | 1 | 22 Days | 8 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197200 | |||
88.09 € | 1 | 22 Days | 8 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197220 | |||
58.69 € | 1 | 22 Days | 10 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197201 | |||
104.37 € | 1 | 22 Days | 10 | M7 | - | -10 | 60 | 1 - Low corrosion stress | 197221 | |||
34.55 € | 1 | 4 Days | 2 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197191 | |||
43.54 € | 1 | 22 Days | 2 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197212 | |||
34.55 € | 1 | 4 Days | 2 | M5 | M5 | 0 | 40 | 2 - Moderate corrosion stress | 197242 | |||
87.25 € | 1 | 22 Days | 4 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197233 | |||
41.55 € | 1 | 13 Days | 4 | M5 | M5 | 0 | 40 | 2 - Moderate corrosion stress | 197243 | |||
49.03 € | 1 | 22 Days | 6 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197193 | |||
103.52 € | 1 | 22 Days | 6 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197234 | |||
49.03 € | 1 | 22 Days | 6 | M5 | M5 | 0 | 40 | 2 - Moderate corrosion stress | 197244 | |||
56.15 € | 1 | 22 Days | 8 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197194 | |||
92.58 € | 1 | 4 Days | 8 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197215 | |||
119.83 € | 1 | 24 Days | 8 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197235 | |||
56.15 € | 1 | 39 Days | 8 | M5 | M5 | 0 | 40 | 2 - Moderate corrosion stress | 197245 | |||
63.66 € | 1 | 22 Days | 10 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197195 | |||
108.86 € | 1 | 22 Days | 10 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197216 | |||
136.11 € | 1 | 22 Days | 10 | M7 | M7 | -10 | 60 | 1 - Low corrosion stress | 197236 | |||
63.66 € | 1 | 4 Days | 10 | M5 | M5 | 0 | 40 | 2 - Moderate corrosion stress | 197246 |
Loading...
Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 8 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
---|
Configure
Basic Attributes
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 3
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes