Cartridge, QSPLKG10 Series (Part Numbers)

Cartridge, QSPLKG10 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPLKG10-1/4-U
QSPLKG10-1/8-U
QSPLKG10-3
QSPLKG10-4
QSPLKG10-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

2.14 €

10 4 Days 3.3QSP...10for pneumatic tubing outer diameter 1/4"Gray1329242.6

2.00 €

10 4 Days 1.8QSP...10for pneumatic tubing outside diameter 1/8"Gray1328542.1

2.00 €

10 4 Days 1.8Cartridge 10 mmfor pneumatic tubing outside diameter 3 mmBlue1328532.1

2.00 €

10 4 Days 2.3Cartridge 10 mmfor pneumatic tubing outside diameter 4 mmBlue1329202

2.00 €

10 4 Days 3.3Cartridge 10 mmfor pneumatic tubing outside diameter 6 mmBlue1329212.7

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support