Barb fitting, CRCN Series (Part Numbers)

Barb fitting, CRCN Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRCN-1/4-PK-4
CRCN-1/4-PK-6
CRCN-1/8-PK-3
CRCN-1/8-PK-4
CRCN-1/8-PK-6
CRCN-3/8-PK-6
CRCN-M5-PK-2
CRCN-M5-PK-3
CRCN-M5-PK-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Material of threaded seal Pneumatic connection 1 Pneumatic connection 2 Nominal width
(mm)
Manufacturer part # Weight
(g)

18.77 €

1 4 Days 1PA-reinforced, TPE-U(PU)External thread G1/4for pneumatic tubing outside diameter 6 mm3.21397217.73

18.77 €

1 4 Days 1PA-reinforced, TPE-U(PU)External thread G1/4for pneumatic tubing outside diameter 8 mm5.31397316.5

15.46 €

10 39 Days 10PA-reinforced, TPE-U(PU)External thread G1/8for pneumatic tubing outside diameter 4 mm2.5139697.52

15.46 €

10 4 Days 10PA-reinforced, TPE-U(PU)External thread G1/8for pneumatic tubing outside diameter 6 mm3.2139707.86

15.46 €

10 4 Days 10PA-reinforced, TPE-U(PU)External thread G1/8for pneumatic tubing outside diameter 8 mm5.3139717.5

26.66 €

1 4 Days 1PA-reinforced, TPE-U(PU)External thread G3/8for pneumatic tubing outside diameter 8 mm5.31397423.7

10.69 €

10 4 Days 10NBR, High-alloy stainless steelExternal thread M5for pneumatic tubing outside diameter 3 mm1.5309851.8

10.69 €

10 4 Days 10NBR, High-alloy stainless steelExternal thread M5for pneumatic tubing outside diameter 4 mm2.5139671.74

10.97 €

10 22 Days 10NBR, High-alloy stainless steelExternal thread M5for pneumatic tubing outside diameter 6 mm2.5139682.58

Loading...

  1. 1

Basic information

Housing material Stainless Steel Thread Nominal High-alloy stainless steel Housing material High-alloy stainless steel
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support