Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPPL-3L-3-G14-0L40H-A4-A-S1-7
Part Number
|
---|
VPPL-3L-3-G14-0L40H-A4-A-S1-7 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Max. pressure hysteresis (bar) | Analog output signal range | Analog input signal range | Min. Pressure regulation (bar) | Max. Pressure regulation | Linearity error in ± % FS | Repetition accuracy in ± %FS | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,503.57 € | 1 | 4 Days | 0~5 | G1/4 | G1/4 | G1/4 | 0.3 | 4 - 20 mA | 4 - 20 mA | 0.4 | 40 | 1 %FS | 1 %FS | 1635983 |
Loading...
Standard nominal flow rate(l/min) | 300 | Housing material | Wrought aluminum alloy, Anodized | Nominal width pressurization(mm) | 2.5 |
---|---|---|---|---|---|
Exhaust nominal width(mm) | 2.5 | Display type | LED display | Inlet pressure 1(bar) | 0-50 |
DC operating voltage range(V) | 21.6-27.6 | Degree of protection | IP65 | Min. Ambient temperature(bar) | 5 |
Max. Ambient temperature(°C) | 50 | Min. Temperature of medium(°C) | 5 | Mix. Temperature of medium(°C) | 50 |
Switching time off(ms) | 550 | On switching time | 300 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 1100 |
This page is Proportional pressure control valve, VPPL Series, part number VPPL-3L-3-G14-0L40H-A4-A-S1-7.
You can find the detail information about specifications and dimensions on part number VPPL-3L-3-G14-0L40H-A4-A-S1-7.
Configure
Basic Attributes
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Max. pressure hysteresis(bar)
Analog output signal range
Analog input signal range
Min. Pressure regulation(bar)
Max. Pressure regulation
Linearity error in ± % FS
Repetition accuracy in ± %FS
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPPL-3L-3-G14-0L20H-A4-A-S1-6 |
VPPL-3L-3-G14-0L20H-V1-A-S1-6 |
VPPL-3L-3-G14-0L20H-V1-V-S1-6 |
VPPL-3L-3-G14-0L40H-V1-A-S1-7 |
VPPL-3L-3-G14-0L40H-V1-V-S1-7 |
VPPL-3Q-3-0L20H-A4-A-S1-2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (MPa) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Max. pressure hysteresis (bar) | Analog output signal range | Analog input signal range | Min. Pressure regulation (bar) | Max. Pressure regulation | Linearity error in ± % FS | Repetition accuracy in ± %FS | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,503.57 € | 1 | 4 Days | 0~2 | G1/4 | G1/4 | G1/4 | 0.3 | 4 - 20 mA | 4 - 20 mA | 0.2 | 20 | 0.5 %FS | 0.5 %FS | 1635992 | |||
2,503.57 € | 1 | 22 Days | 0~2 | G1/4 | G1/4 | G1/4 | 0.3 | 4 - 20 mA | 0 - 10 V | 0.2 | 20 | 0.5 %FS | 0.5 %FS | 1635986 | |||
2,503.57 € | 1 | 4 Days | 0~2 | G1/4 | G1/4 | G1/4 | 0.3 | 0 - 10 V | 0 - 10 V | 0.2 | 20 | 0.5 %FS | 0.5 %FS | 1635989 | |||
2,503.57 € | 1 | Quote | 0~5 | G1/4 | G1/4 | G1/4 | 0.2 | 4 - 20 mA | 0 - 10 V | 0.4 | 40 | 1 %FS | 1 %FS | 1635977 | |||
2,503.57 € | 1 | 4 Days | 0~5 | G1/4 | G1/4 | G1/4 | 0.3 | 0 - 10 V | 0 - 10 V | 0.4 | 40 | 1 %FS | 1 %FS | 1635980 | |||
2,681.72 € | 1 | Quote | 0~2 | Flange | Flange | Flange | 0.3 | 4 - 20 mA | 4 - 20 mA | 0.2 | 20 | 0.5 %FS | 0.5 %FS | 1635990 |