Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MS9-LR-G-D5-AG-BAR-AS |
MS9-LR-G-D5-DI-AG-BAR-AS |
MS9-LR-G-D6-AG-BAR-AS |
MS9-LR-G-D6-DI-AG-BAR-AS |
MS9-LR-G-D7-AG-BAR-AS |
MS9-LR-NG-D5-DI-AG-PSI-AS |
MS9-LR-NG-D6-DI-AG-PSI-AS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Pressure regulation | Size | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
223.18 € | 1 | 4 Days | 4 | - | 564134 | |||
185.51 € | 1 | 4 Days | 4 | 9 | 564135 | |||
223.18 € | 1 | 4 Days | 7 | 9 | 564136 | |||
185.51 € | 1 | 4 Days | 7 | 9 | 564137 | |||
223.18 € | 1 | 4 Days | 12 | 9 | 564138 | |||
215.92 € | 1 | Quote | 4 | 9 | 564140 | |||
215.92 € | 1 | Quote | 7 | 9 | 564142 |
Loading...
Operating Pressure Range(MPa) | 0.1::2 | Housing material | Die-cast aluminum | Covering material | PA-reinforced |
---|---|---|---|---|---|
Material of sub-base | Die-cast aluminum | Material of mounting bracket | Die-cast aluminum | Module connector material | Die-cast aluminum |
Valve tappet material | Wrought aluminum alloy, NBR, POM | Max. pressure hysteresis(bar) | 0.4 | Min. Pressure regulation(bar) | 0.5 |
Min. Ambient temperature(bar) | -10 | Max. Ambient temperature(°C) | 60 | Min. Temperature of medium(°C) | -10 |
Mix. Temperature of medium(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Pressure gauge | with pressure gauge | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Weight(g) | 1400 |