Water trap, MS12 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS12-LWS-G-U-V

Part Number
MS12-LWS-G-U-V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

542.63 €

1 4 Days

Loading...

  1. 1

Basic information

Applicable Fluid Air Standard nominal flow rate(l/min) 25000 Operating Pressure Range(MPa) 0.2::1.2
Housing material Die-cast aluminum Covering material PA-reinforced Material of sub-base Die-cast aluminum
Material of mounting bracket Die-cast aluminum Module connector material Die-cast aluminum Separating disc material POM
Min. Ambient temperature(bar) 5 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 5
Mix. Temperature of medium(°C) 60 Min. Storage temperature(°C) 5 Max. Storage temperature(°C) 60
Size 12 Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:7:4] Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 8005550 Weight(g) 6.3

This page is Water trap, MS12 Series, part number MS12-LWS-G-U-V.
You can find the detail information about specifications and dimensions on part number MS12-LWS-G-U-V.

Tech Support