Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VABM-L1-14HWS1-G14-8-GR |
VABM-L1-14HWS2-G14-8-GR |
VABM-L1-14W-G14-8 |
VABM-L1-14W-G14-8-GR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419.76 € | 1 | Available | 17 Days | 8 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 8058343 | - | ||
438.49 € | 1 | Available | 17 Days | 8 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 8058344 | - | ||
123.20 € | 1 | 3 Days | 8 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 566648 | 676 | |||
156.77 € | 1 | 3 Days | 8 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 573504 | 1243 |
Loading...
Configure
Basic Attributes
Type
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes