Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VABM-L1-10HW-G18-7 |
VABM-L1-10HW-G18-7-GR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.00 € | 1 | 11 Days | 7 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 566611 | 247 | |||
123.86 € | 1 | 11 Days | 7 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 573437 | 502 |
Loading...
Configure
Basic Attributes
Type
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes