Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VABM-L1-14HWS2-G14-16-GR |
VABM-L1-14W-G14-16 |
VABM-L1-14W-G14-16-GR |
VABM-L1-14W-G14-16-M-GR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612.77 € | 1 | Available | 17 Days | 16 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 8058346 | - | ||
203.42 € | 1 | 10 Days | 16 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 566653 | 1268 | |||
271.66 € | 1 | 3 Days | 16 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 573508 | 2051 | |||
271.66 € | 1 | 11 Days | 16 | G1/4 | G1/8 | G1/4 | G1/8 | G1/4 | 16 | 2 - Moderate corrosion stress | 573936 | 2051 |
Loading...
Configure
Basic Attributes
Type
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes