Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VABM-L1-10HW-G18-14
Part Number
|
---|
VABM-L1-10HW-G18-14 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.20 € | 1 | 11 Days | 14 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 566616 | 443 |
Loading...
This page is Manifold rail, VABM Series, part number VABM-L1-10HW-G18-14.
You can find the detail information about specifications and dimensions on part number VABM-L1-10HW-G18-14.
Configure
Basic Attributes
Type
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VABM-C7-12G-G18-4 |
VABM-C7-12G-G18-5 |
VABM-C7-12G-G18-6 |
VABM-L1-10HW-G18-16 |
VABM-L1-10HW-G18-16-GR |
VABM-L1-10HW-G18-16-M-GR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. no. of valve positions | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.89 € | 1 | Quote | 4 | G1/8 | - | G1/8 | - | - | - | 2 - Moderate corrosion stress | 552663 | 126 | |||
67.82 € | 1 | 4 Days | 5 | G1/8 | - | G1/8 | - | - | - | 2 - Moderate corrosion stress | 552664 | 147 | |||
77.74 € | 1 | Quote | 6 | G1/8 | - | G1/8 | - | - | - | 2 - Moderate corrosion stress | 552665 | 168 | |||
161.98 € | 1 | 11 Days | 16 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 566617 | 499 | |||
236.95 € | 1 | 3 Days | 16 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 573442 | 844 | |||
236.95 € | 1 | 22 Days | 16 | G1/8 | M7 | G1/8 | M7 | G1/8 | 10.5 | 2 - Moderate corrosion stress | 573930 | 844 |