Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFH-5-PK-3
Part Number
|
---|
MFH-5-PK-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Pilot air port 12 | Pilot air port 14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Venting hole connection | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Operating medium | Pilot medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.28 € | 1 | 9 Days | Aluminum, anodized | NBR | PK-3 | PK-3 | PK-3 | PK-3 | PK-3 | PK-3 | - | - | - | - | - | - | 5/2, monostable | - | - | 2.5 | 105 | - | - | - | - | 22 | 10 | - | - | - | 3 | 8 | - | - | -10 | 60 | - | - | - | - | - | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | - | 4448 | 270 |
Loading...
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
---|
Configure
Basic Attributes
Pilot exhaust air port 82
Pilot exhaust air port 84
Pilot air port 12
Pilot air port 14
Degree of protection
Max. switching frequency(Hz)
Lap
Width(mm)
Pilot air supply port
Flow direction
Changeover time(ms)
Reset method
Operating voltage(V)
b-value
C value(l/sbar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Venting hole connection
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Pilot medium
Corrosion resistance class (CRC)
Housing material
Seals material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Valve function
Nominal width(mm)
Standard nominal flow rate(l/min)
Switching time off(ms)
Switching time on(ms)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Operating medium
Filter by standard shipping days
Optional Attributes