Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFH-5/2-D-1-FR-C
Part Number
|
---|
MFH-5/2-D-1-FR-C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Pilot air port 12 | Pilot air port 14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Venting hole connection | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Operating medium | Pilot medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.17 € | 1 | 3 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 151016 | 390 |
Loading...
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 40 |
---|
This page is Air solenoid valve, MFH Series, part number MFH-5/2-D-1-FR-C.
You can find the detail information about specifications and dimensions on part number MFH-5/2-D-1-FR-C.
Configure
Basic Attributes
Pilot exhaust air port 82
Pilot exhaust air port 84
Max. switching frequency(Hz)
Changeover time(ms)
b-value
C value(l/sbar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Venting hole connection
Corrosion resistance class (CRC)
Housing material
Seals material
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Pilot air port 12
Pilot air port 14
Degree of protection
Valve function
Lap
Width(mm)
Nominal width(mm)
Standard nominal flow rate(l/min)
Pilot air supply port
Flow direction
Reset method
Switching time off(ms)
Switching time on(ms)
Operating voltage(V)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Max. positive test pulse with 0 signal(µs)
Max. negative test pulse on 1 signal(µs)
Operating medium
Pilot medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MFH-3-1/2-S-EX |
MFH-3-1/4 |
MFH-3-1/4-EX |
MFH-5/2-D-1-FR-C-EX |
MFH-5/2-D-1-FR-S-C |
MFH-5/2-D-1-S-C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Seals material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Pilot exhaust air port 82 | Pilot exhaust air port 84 | Pilot air port 12 | Pilot air port 14 | Degree of protection | Max. switching frequency (Hz) | Valve function | Lap | Width (mm) | Nominal width (mm) | Standard nominal flow rate (l/min) | Pilot air supply port | Flow direction | Changeover time (ms) | Reset method | Switching time off (ms) | Switching time on (ms) | Operating voltage (V) | b-value | C value (l/sbar) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Venting hole connection | Max. positive test pulse with 0 signal (µs) | Max. negative test pulse on 1 signal (µs) | Operating medium | Pilot medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.23 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/2 | G1/2 | G1/2 | - | - | G1/2 | M5 | - | G1/8 | - | IP65 | - | 3/2, closed, monostable | Underlap | 52 | 14 | 3700 | External | Reversible | - | Mechanical spring | 90 | 18 | Via solenoid coil, to be ordered separately | 0.3 | - | -0.95 | 10 | 1 | 8 | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 535902 | 1100 | |||
146.92 € | 1 | 3 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | - | Non-reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -10 | 60 | -20 | 60 | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 9964 | 320 | |||
156.32 € | 1 | 4 Days | Die-cast aluminum | NBR | G1/4 | G1/4 | G1/4 | - | - | G1/4 | M5 | - | - | - | IP65 | - | 3/2, closed, monostable | Underlap | 30.5 | 7 | 800 | - | Non-reversible | - | Mechanical spring | 29 | 10 | Via solenoid coil, to be ordered separately | - | - | 1.5 | 8 | - | - | -5 | 40 | -20 | 60 | M5 | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 1 - Low corrosion stress | 535898 | 320 | |||
114.09 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | Internal | Non-reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | 3 | 10 | - | - | -5 | 40 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 535960 | 390 | |||
112.55 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | External | Reversible | - | Mechanical spring | 45 | 16 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 3 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 188510 | 390 | |||
111.26 € | 1 | 4 Days | Die-cast aluminum | NBR, HNBR | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | G1/4, Sub-base, size 1 as per ISO 5599-1 | - | - | Sub-base, size 1 as per ISO 5599-1 | Sub-base, size 1 as per ISO 5599-1 | IP65 | - | 5/2, monostable | Overlap | 42 | 8 | 1200 | External | Reversible | - | Pneumatic spring | 35 | 23 | Via solenoid coil, to be ordered separately | - | - | -0.9 | 16 | 2 | 10 | -10 | 60 | - | - | - | 2200 | 3700 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | - | 152562 | 390 |