• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Air solenoid valve, MFH Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MFH-5-1/8

Part Number
MFH-5-1/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Seals material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Degree of protection Max. switching frequency
(Hz)
Valve function Lap Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Operating voltage
(V)
b-value C value
(l/sbar)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Venting hole connection Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Operating medium Pilot medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

137.49 €

1 3 Days Die-cast aluminumNBR, TPE-U(PU)G1/8G1/8G1/8G1/8G1/8G1/8M5---IP65-5/2, monostable-265500-Non-reversible-Mechanical spring368Via solenoid coil, to be ordered separately--1.88---1060-2060-22003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress9982270

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 40

This page is Air solenoid valve, MFH Series, part number MFH-5-1/8.
You can find the detail information about specifications and dimensions on part number MFH-5-1/8.

Variation of this product

Part Number
MFH-3-1/2-S-EX
MFH-3-1/4
MFH-3-1/4-EX
MFH-5-1/8-B
MFH-5-1/8-B-EX
MFH-5-1/8-EX
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Seals material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Pneumatic working port Pilot exhaust air port 82 Pilot exhaust air port 84 Pilot air port 12 Pilot air port 14 Degree of protection Max. switching frequency
(Hz)
Valve function Lap Width
(mm)
Nominal width
(mm)
Standard nominal flow rate
(l/min)
Pilot air supply port Flow direction Changeover time
(ms)
Reset method Switching time off
(ms)
Switching time on
(ms)
Operating voltage
(V)
b-value C value
(l/sbar)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Venting hole connection Max. positive test pulse with 0 signal
(µs)
Max. negative test pulse on 1 signal
(µs)
Operating medium Pilot medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

257.23 €

1 4 Days Die-cast aluminumNBRG1/2G1/2G1/2--G1/2M5-G1/8-IP65-3/2, closed, monostableUnderlap52143700ExternalReversible-Mechanical spring9018Via solenoid coil, to be ordered separately0.3--0.951018-540-2060M522003700Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]1 - Low corrosion stress5359021100

146.92 €

1 3 Days Die-cast aluminumNBRG1/4G1/4G1/4--G1/4M5---IP65-3/2, closed, monostableUnderlap30.57800-Non-reversible-Mechanical spring2910Via solenoid coil, to be ordered separately--1.58---1060-2060-22003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress9964320

156.32 €

1 4 Days Die-cast aluminumNBRG1/4G1/4G1/4--G1/4M5---IP65-3/2, closed, monostableUnderlap30.57800-Non-reversible-Mechanical spring2910Via solenoid coil, to be ordered separately--1.58---540-2060M522003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress535898320

163.65 €

1 3 Days Die-cast aluminumNBR, TPE-U(PU)G1/8G1/8G1/8G1/8G1/8G1/8-M5---35/2, monostableUnderlap265750InternalNon-reversible-Mechanical spring3010-0.343210---1060-4060-22003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress19758220

173.02 €

1 4 Days Die-cast aluminumNBR, TPE-U(PU)G1/8G1/8G1/8G1/8G1/8G1/8-M5--IP6535/2, monostableUnderlap265750InternalNon-reversible-Mechanical spring3010-0.343210---540-4060-22003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress535918250

146.91 €

1 4 Days Die-cast aluminumNBRG1/8G1/8G1/8G1/8G1/8G1/8M5M5--IP65-5/2, monostableUnderlap265500-Non-reversible-Mechanical spring368Via solenoid coil, to be ordered separately--1.88---540-2060M522003700Compressed air as per ISO 8573-1:2010 [7:4:4]-1 - Low corrosion stress535906270

Tech Support