Air reservoir, VZS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VZS-20-B

Part Number
VZS-20-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

355.09 €

1 4 Days

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 16 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 100 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 100
Volume(l) 20 Max. tightening torque for connecting thread(Nm) 130 Pneumatic connection G1
Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Nitrogen
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress Manufacturer part # 192161
Weight(g) 9000

This page is Air reservoir, VZS Series, part number VZS-20-B.
You can find the detail information about specifications and dimensions on part number VZS-20-B.

Tech Support