Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HGPT-16-A-B-F-G1
Part Number
|
---|
HGPT-16-A-B-F-G1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Stroke per gripper jaw (mm) | Pneumatic gripper repetition accuracy (mm) | Max. operating frequency of pneumatic gripper (Hz) | Min. opening time at 6 bar (ms) | Min. closing time at 6 bar (ms) | Mass moment of inertia (kgcm²) | Maximum force on gripper jaw Fz, static (N) | Maximum torque on gripper jaw, Mx static (Nm) | Maximum torque on gripper jaw, My static (Nm) | Maximum torque on gripper jaw, Mz static (Nm) | Max. ground per external gripper finger (g) | Pneumatic connection | Sealing air pneumatic connection | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
637.32 € | 1 | 4 Days | 16 | 1.5 | ≤ 0.03 | ≤ 3 | 19 ms | 30 ms | 0.163 | 200 | 10 | 12 | 6 | 40 | M5 | M3 | 560196 | 100 |
Loading...
Number of gripper jaws | 2 pcs. | Operating Pressure Range(MPa) | 0.4::0.8 | Housing material | Aluminum, Anodized |
---|---|---|---|---|---|
Gripper jaw material | Steel, Hardened | Cover cap material | High-alloy stainless steel | Degree of protection | IP40 |
Min. Operating pressure for sealing air(bar) | 0 | Max. Operating pressure for sealing air(bar) | 0.5 | Min. Ambient temperature(°C) | 5 |
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Parallel gripper, HGPT Series, part number HGPT-16-A-B-F-G1.
You can find the detail information about specifications and dimensions on part number HGPT-16-A-B-F-G1.
Configure
Basic Attributes
Size
Stroke per gripper jaw(mm)
Pneumatic gripper repetition accuracy(mm)
Max. operating frequency of pneumatic gripper(Hz)
Min. opening time at 6 bar(ms)
Min. closing time at 6 bar(ms)
Mass moment of inertia(kgcm²)
Maximum force on gripper jaw Fz, static(N)
Maximum torque on gripper jaw, Mx static(Nm)
Maximum torque on gripper jaw, My static(Nm)
Maximum torque on gripper jaw, Mz static(Nm)
Max. ground per external gripper finger(g)
Pneumatic connection
Sealing air pneumatic connection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HGPT-20-A-B-F-G1 |
HGPT-25-A-B-F-G1 |
HGPT-35-A-B-F-G1 |
HGPT-40-A-B-F-G1 |
HGPT-50-A-B-F-G1 |
HGPT-63-A-B-F-G1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Stroke per gripper jaw (mm) | Pneumatic gripper repetition accuracy (mm) | Max. operating frequency of pneumatic gripper (Hz) | Min. opening time at 6 bar (ms) | Min. closing time at 6 bar (ms) | Mass moment of inertia (kgcm²) | Maximum force on gripper jaw Fz, static (N) | Maximum torque on gripper jaw, Mx static (Nm) | Maximum torque on gripper jaw, My static (Nm) | Maximum torque on gripper jaw, Mz static (Nm) | Max. ground per external gripper finger (g) | Pneumatic connection | Sealing air pneumatic connection | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
678.02 € | 1 | 4 Days | 20 | 2 | ≤ 0.04 | ≤ 3 | 13 ms | 25 ms | 0.445 | 700 | 15 | 15 | 8 | 50 | M5 | M5 | 560202 | 155 | |||
718.72 € | 1 | 4 Days | 25 | 3 | ≤ 0.04 | ≤ 3 | 24 ms | 45 ms | 1.479 | 1200 | 50 | 45 | 35 | 110 | M5 | M5 | 560208 | 353 | |||
813.65 € | 1 | 4 Days | 35 | 4 | ≤ 0.05 | ≤ 3 | 35 ms | 115 ms | 3.974 | 1800 | 80 | 60 | 50 | 180 | M5 | M5 | 560214 | 567 | |||
928.94 € | 1 | Quote | 40 | 5 | ≤ 0.05 | ≤ 2 | 71 ms | 143 ms | 10.99 | 2500 | 100 | 90 | 75 | 310 | M5 | M5 | 560220 | 1075 | |||
1,111.91 € | 1 | 10 Days | 50 | 6 | ≤ 0.05 | ≤ 2 | 70 ms | 143 ms | 29.423 | 3200 | 120 | 120 | 100 | 640 | G1/8 | M5 | 560226 | 1832 | |||
1,504.97 € | 1 | 4 Days | 63 | 8 | ≤ 0.05 | ≤ 2 | 145 ms | 315 ms | 93.034 | 5000 | 160 | 180 | 140 | 1260 | G1/8 | M5 | 560232 | 3562 |