Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIES-V3B-NS-S-L
Part Number
|
---|
SIES-V3B-NS-S-L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Degree of protection | Max. switching frequency (Hz) | Max. switching frequency DC (Hz) | Size | Rated operating distance (mm) | Electrical output | Switching output | Electrical connection | Repetition accuracy (mm) | Weight (g) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.69 € | 1 | 4 Days | Die-cast zinc | IP67 | 1200 | 1200 | 15x20x30 mm | 2 | NPN | NPN | 3-pin, M8x1, Plug | 0.1 | 120 | 150490 |
Loading...
DC operating voltage range(V) | 10-30 | Type of mounting | With through-hole | Mounting type | Flush |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | 85 |
This page is Proximity sensor, SIES Series, part number SIES-V3B-NS-S-L.
You can find the detail information about specifications and dimensions on part number SIES-V3B-NS-S-L.
Configure
Basic Attributes
Housing material
Degree of protection
Max. switching frequency(Hz)
Max. switching frequency DC(Hz)
Size
Rated operating distance(mm)
Electrical output
Switching output
Electrical connection
Repetition accuracy(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SIES-Q40B-PA-X-2L |
SIES-V3B-PS-S-L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Degree of protection | Max. switching frequency (Hz) | Max. switching frequency DC (Hz) | Size | Rated operating distance (mm) | Electrical output | Switching output | Electrical connection | Repetition accuracy (mm) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.29 € | 1 | 4 Days | PET | IP65 | 100 | 100 | 40x40x120 mm | 15 | PNP | PNP | Screw terminal | 0.75 | 230 | 150492 | |||
64.80 € | 1 | 4 Days | Die-cast zinc | IP67 | 1200 | 1200 | 15x20x30 mm | 2 | PNP | PNP | 3-pin, M8x1, Plug | 0.1 | 120 | 150491 |