Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DRVS-40-270-P
Part Number
|
---|
DRVS-40-270-P |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Housing material | Drive shaft material | Size | Swivel angle (deg) | Max. swivel frequency at 6 bar (Hz) | Theoretical torque at 6 bar (Nm) | Pneumatic connection | Max. axial force (N) | Max. radial force (N) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269.35 € | 1 | 4 Days | 0.2~0.8 | Die-cast aluminum, Painted | Steel, nickel-plated | 40 | 0-270 | 2 | 20 | G1/8 | 120 | 350 | 1845724 | 1470 |
Loading...
Seals material | TPE-U(PU) | Cushioning | Elastic cushioning rings/pads at both ends | Min. Ambient temperature(°C) | 0 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
This page is Rotary actuator, DRVS Series, part number DRVS-40-270-P.
You can find the detail information about specifications and dimensions on part number DRVS-40-270-P.
Configure
Basic Attributes
Housing material
Drive shaft material
Size
Swivel angle(deg)
Max. swivel frequency at 6 bar(Hz)
Theoretical torque at 6 bar(Nm)
Pneumatic connection
Max. axial force(N)
Max. radial force(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DRVS-16-180-P |
DRVS-16-270-P |
DRVS-16-90-P |
DRVS-40-90-P |
DRVS-6-180-P |
DRVS-6-90-P |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (MPa) | Housing material | Drive shaft material | Size | Swivel angle (deg) | Max. swivel frequency at 6 bar (Hz) | Theoretical torque at 6 bar (Nm) | Pneumatic connection | Max. axial force (N) | Max. radial force (N) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.54 € | 1 | 23 Days | 0.25~0.8 | Die-cast aluminum, Painted | Steel, nickel-plated | 16 | 0-180 | 3 | 2 | M5 | 25 | 30 | 1845714 | 270 | |||
126.54 € | 1 | 12 Days | 0.25~0.8 | Die-cast aluminum, Painted | Steel, nickel-plated | 16 | 0-270 | 2 | 2 | M5 | 25 | 30 | 1845715 | 268 | |||
126.54 € | 1 | 3 Days | 0.25~0.8 | Die-cast aluminum, Painted | Steel, nickel-plated | 16 | 0-90 | 3 | 2 | M5 | 25 | 30 | 1845713 | 272 | |||
269.35 € | 1 | 23 Days | 0.2~0.8 | Die-cast aluminum, Painted | Steel, nickel-plated | 40 | 0-90 | 3 | 20 | G1/8 | 120 | 350 | 1845722 | 1530 | |||
124.62 € | 1 | 4 Days | 0.35~0.8 | Wrought aluminum alloy, Anodized | High-alloy stainless steel | 6 | 0-180 | 3 | 0.15 | M3 | 10 | 15 | 1845707 | 38 | |||
124.62 € | 1 | 4 Days | 0.35~0.8 | Wrought aluminum alloy, Anodized | High-alloy stainless steel | 6 | 0-90 | 3 | 0.15 | M3 | 10 | 15 | 1845706 | 38 |