Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DWC-50-125-Y-A-G |
DWC-50-125-Y-AB-G |
DWC-50-125-Y-G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.23 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572349 | 1338 | |||
164.71 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572354 | 1338 | |||
155.85 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572344 | 1338 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -10::60 | Operating Pressure(MPa) | 0.1::1 |
---|---|---|---|---|---|
Seals material | NBR | Cover material | Die-cast aluminum, Anodized | Piston rod material | Tempered steel, Hard-chrome-plated |
Material of cylinder barrel | Wrought aluminum alloy, Anodized | Rod clevis material | Cast steel, Tempered steel | Piston rod thread | M16x1.5 |
Piston rod end | External thread with rod clevis | Additional moving mass per 10 mm stroke(g) | 25 | Cushioning length(mm) | 20 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Stroke: L(mm)
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Filter by standard shipping days
Optional Attributes