Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.66 € | 1 | 4 Days | 50 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558087 | 1338 | |||
163.06 € | 1 | Quote | 50 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558092 | 1338 | |||
163.06 € | 1 | Quote | 50 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572346 | 1338 | |||
159.97 € | 1 | Quote | 50 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558097 | 1338 | |||
159.97 € | 1 | Quote | 50 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572351 | 1338 | |||
149.66 € | 1 | Quote | 50 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572341 | 1338 | |||
151.69 € | 1 | Quote | 75 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558088 | 1338 | |||
165.12 € | 1 | Quote | 75 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558093 | 1338 | |||
161.62 € | 1 | Quote | 75 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558098 | 1338 | |||
161.62 € | 1 | Quote | 75 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572352 | 1338 | |||
151.69 € | 1 | Quote | 75 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572342 | 1338 | |||
153.77 € | 1 | Quote | 100 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558089 | 1338 | |||
167.20 € | 1 | Quote | 100 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558094 | 1338 | |||
167.20 € | 1 | Quote | 100 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572348 | 1338 | |||
163.06 € | 1 | Quote | 100 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572353 | 1338 | |||
153.77 € | 1 | Quote | 100 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572343 | 1338 | |||
155.85 € | 1 | Quote | 125 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558090 | 1338 | |||
169.23 € | 1 | Quote | 125 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558095 | 1338 | |||
169.23 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572349 | 1338 | |||
164.71 € | 1 | Quote | 125 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558100 | 1338 | |||
164.71 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572354 | 1338 | |||
155.85 € | 1 | Quote | 125 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572344 | 1338 | |||
157.89 € | 1 | Quote | 150 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558091 | 1338 | |||
171.32 € | 1 | Quote | 150 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558096 | 1338 | |||
171.32 € | 1 | Quote | 150 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572350 | 1338 | |||
166.17 € | 1 | Quote | 150 | 50 | 990 | 1178 | Rc1/4 | 0.7 | 664 | 37 | 1338 | 558101 | 1338 | |||
166.17 € | 1 | Quote | 150 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572355 | 1338 | |||
157.89 € | 1 | Quote | 150 | 50 | 990 | 1178 | G1/4 | 0.7 | 664 | 37 | 1338 | 572345 | 1338 | |||
164.71 € | 1 | Quote | 50 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558102 | 1600 | |||
177.92 € | 1 | Quote | 50 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558107 | 1600 | |||
177.92 € | 1 | 4 Days | 50 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572361 | 1600 | |||
175.65 € | 1 | Quote | 50 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558112 | 1600 | |||
175.65 € | 1 | Quote | 50 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572366 | 1600 | |||
164.71 € | 1 | Quote | 50 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572356 | 1600 | |||
167.38 € | 1 | Quote | 75 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558103 | 1600 | |||
180.60 € | 1 | Quote | 75 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558108 | 1600 | |||
180.60 € | 1 | 4 Days | 75 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572362 | 1600 | |||
178.32 € | 1 | Quote | 75 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558113 | 1600 | |||
178.32 € | 1 | Quote | 75 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572367 | 1600 | |||
167.38 € | 1 | Quote | 75 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572357 | 1600 | |||
169.88 € | 1 | Quote | 100 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558104 | 1600 | |||
183.05 € | 1 | Quote | 100 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558109 | 1600 | |||
183.05 € | 1 | Quote | 100 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572363 | 1600 | |||
180.82 € | 1 | Quote | 100 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558114 | 1600 | |||
180.82 € | 1 | Quote | 100 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572368 | 1600 | |||
169.88 € | 1 | Quote | 100 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572358 | 1600 | |||
172.55 € | 1 | Quote | 125 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558105 | 1600 | |||
185.75 € | 1 | Quote | 125 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558110 | 1600 | |||
185.75 € | 1 | Quote | 125 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572364 | 1600 | |||
183.49 € | 1 | Quote | 125 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558115 | 1600 | |||
183.49 € | 1 | 4 Days | 125 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572369 | 1600 | |||
172.55 € | 1 | Quote | 125 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572359 | 1600 | |||
175.08 € | 1 | Quote | 150 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558106 | 1600 | |||
188.25 € | 1 | 4 Days | 150 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558111 | 1600 | |||
188.25 € | 1 | Quote | 150 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572365 | 1600 | |||
185.95 € | 1 | Quote | 150 | 63 | 1682 | 1870 | Rc1/4 | 1.3 | 741 | 42 | 1600 | 558116 | 1600 | |||
185.95 € | 1 | Quote | 150 | 63 | 1682 | 1870 | G1/4 | 1.3 | 741 | 42 | 1600 | 572370 | 1600 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -10::60 | Operating Pressure(MPa) | 0.1::1 |
---|---|---|---|---|---|
Seals material | NBR | Cover material | Die-cast aluminum, Anodized | Piston rod material | Tempered steel, Hard-chrome-plated |
Material of cylinder barrel | Wrought aluminum alloy, Anodized | Rod clevis material | Cast steel, Tempered steel | Piston rod thread | M16x1.5 |
Piston rod end | External thread with rod clevis | Additional moving mass per 10 mm stroke(g) | 25 | Cushioning length(mm) | 20 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 0 - No corrosion stress |
Configure
Basic Attributes
Stroke: L(mm)
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Filter by standard shipping days
Optional Attributes