Hinge cylinder, DWB Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DWB-50-50-Y
DWB-50-50-Y-A
DWB-50-50-Y-A-G
DWB-50-50-Y-AB
DWB-50-50-Y-AB-G
DWB-50-50-Y-G
DWB-50-75-Y
DWB-50-75-Y-A
DWB-50-75-Y-A-G
DWB-50-75-Y-AB
DWB-50-75-Y-AB-G
DWB-50-75-Y-G
DWB-50-100-Y
DWB-50-100-Y-A
DWB-50-100-Y-A-G
DWB-50-100-Y-AB
DWB-50-100-Y-AB-G
DWB-50-100-Y-G
DWB-50-125-Y
DWB-50-125-Y-A
DWB-50-125-Y-A-G
DWB-50-125-Y-AB
DWB-50-125-Y-G
DWB-50-150-Y
DWB-50-150-Y-A
DWB-50-150-Y-A-G
DWB-50-150-Y-AB
DWB-50-150-Y-AB-G
DWB-50-150-Y-G
DWB-63-50-Y
DWB-63-50-Y-A
DWB-63-50-Y-A-G
DWB-63-50-Y-AB
DWB-63-50-Y-G
DWB-63-75-Y
DWB-63-75-Y-A
DWB-63-75-Y-A-G
DWB-63-75-Y-AB
DWB-63-75-Y-AB-G
DWB-63-75-Y-G
DWB-63-100-Y
DWB-63-100-Y-A
DWB-63-100-Y-A-G
DWB-63-100-Y-AB
DWB-63-100-Y-AB-G
DWB-63-100-Y-G
DWB-63-125-Y
DWB-63-125-Y-A
DWB-63-125-Y-A-G
DWB-63-125-Y-AB
DWB-63-125-Y-AB-G
DWB-63-125-Y-G
DWB-63-150-Y
DWB-63-150-Y-A
DWB-63-150-Y-A-G
DWB-63-150-Y-AB
DWB-63-150-Y-AB-G
DWB-63-150-Y-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Manufacturer part # Weight

149.66 €

1 44 Days 50509901178Rc1/40.76643713385495531338

163.06 €

1 44 Days 50509901178Rc1/40.76643713385495581338

163.06 €

1 44 Days 50509901178G1/40.76643713385657361338

159.97 €

1 44 Days 50509901178Rc1/40.76643713385497071338

159.97 €

1 44 Days 50509901178G1/40.76643713385657621338

149.66 €

1 39 Days 50509901178G1/40.76643713385657311338

151.69 €

1 44 Days 75509901178Rc1/40.76643713385495541338

165.12 €

1 44 Days 75509901178Rc1/40.76643713385495591338

165.12 €

1 4 Days 75509901178G1/40.76643713385657371338

161.62 €

1 44 Days 75509901178Rc1/40.76643713385497081338

161.62 €

1 44 Days 75509901178G1/40.76643713385657631338

151.69 €

1 44 Days 75509901178G1/40.76643713385657321338

153.77 €

1 44 Days 100509901178Rc1/40.76643713385495551338

167.20 €

1 44 Days 100509901178Rc1/40.76643713385495601338

167.20 €

1 44 Days 100509901178G1/40.76643713385657381338

163.06 €

1 44 Days 100509901178Rc1/40.76643713385497091338

163.06 €

1 44 Days 100509901178G1/40.76643713385657641338

153.77 €

1 39 Days 100509901178G1/40.76643713385657331338

155.85 €

1 44 Days 125509901178Rc1/40.76643713385495561338

169.23 €

1 44 Days 125509901178Rc1/40.76643713385495611338

169.23 €

1 44 Days 125509901178G1/40.76643713385657391338

164.71 €

1 44 Days 125509901178Rc1/40.76643713385497101338

155.85 €

1 39 Days 125509901178G1/40.76643713385657341338

157.89 €

1 44 Days 150509901178Rc1/40.76643713385495571338

171.32 €

1 44 Days 150509901178Rc1/40.76643713385495621338

171.32 €

1 39 Days 150509901178G1/40.76643713385657401338

166.17 €

1 44 Days 150509901178Rc1/40.76643713385497111338

166.17 €

1 39 Days 150509901178G1/40.76643713385657661338

157.89 €

1 39 Days 150509901178G1/40.76643713385657351338

164.71 €

1 44 Days 506316821870Rc1/41.37414216005495731600

177.92 €

1 44 Days 506316821870Rc1/41.37414216005495781600

177.92 €

1 44 Days 506316821870G1/41.37414216005657561600

175.65 €

1 44 Days 506316821870Rc1/41.37414216005497301600

164.71 €

1 39 Days 506316821870G1/41.37414216005657511600

167.38 €

1 44 Days 756316821870Rc1/41.37414216005495741600

180.60 €

1 44 Days 756316821870Rc1/41.37414216005495791600

180.60 €

1 44 Days 756316821870G1/41.37414216005657571600

178.32 €

1 44 Days 756316821870Rc1/41.37414216005497321600

178.32 €

1 4 Days 756316821870G1/41.37414216005657731600

167.38 €

1 39 Days 756316821870G1/41.37414216005657521600

169.88 €

1 44 Days 1006316821870Rc1/41.37414216005495751600

183.05 €

1 44 Days 1006316821870Rc1/41.37414216005495801600

183.05 €

1 39 Days 1006316821870G1/41.37414216005657581600

180.82 €

1 44 Days 1006316821870Rc1/41.37414216005497331600

180.82 €

1 44 Days 1006316821870G1/41.37414216005657741600

169.88 €

1 44 Days 1006316821870G1/41.37414216005657531600

172.55 €

1 44 Days 1256316821870Rc1/41.37414216005495761600

185.75 €

1 44 Days 1256316821870Rc1/41.37414216005495811600

185.75 €

1 4 Days 1256316821870G1/41.37414216005657591600

183.49 €

1 44 Days 1256316821870Rc1/41.37414216005497341600

183.49 €

1 44 Days 1256316821870G1/41.37414216005657751600

172.55 €

1 39 Days 1256316821870G1/41.37414216005657541600

175.08 €

1 44 Days 1506316821870Rc1/41.37414216005495771600

188.25 €

1 44 Days 1506316821870Rc1/41.37414216005495821600

188.25 €

1 44 Days 1506316821870G1/41.37414216005657601600

185.95 €

1 44 Days 1506316821870Rc1/41.37414216005497351600

185.95 €

1 44 Days 1506316821870G1/41.37414216005657761600

175.08 €

1 44 Days 1506316821870G1/41.37414216005657551600

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) -10::60 Operating Pressure(MPa) 0.1::1
Seals material NBR Cover material Die-cast aluminum, Anodized Piston rod material Tempered steel, Hard-chrome-plated
Material of cylinder barrel Wrought aluminum alloy, Anodized Rod clevis material Cast steel, Tempered steel Piston rod thread M16x1.5
Piston rod end External thread with rod clevis Additional moving mass per 10 mm stroke(g) 25 Cushioning length(mm) 20
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress

Tech Support