Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPDM-Q-32-5-PA
Part Number
|
---|
DPDM-Q-32-5-PA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Stroke: L (mm) | Operating Pressure (MPa) | Seals material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Corrosion resistance class (CRC) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.65 € | 1 | 17 Days | Double Acting | 5 | 0.1~0.8 | TPE-U(PU) | 32 | 415 | 483 | G1/8 | 109 | 52.5 | 331 | 10.5 | 2 - Moderate corrosion stress | 4828465 |
Loading...
Operating Temperature(℃) | -10::80 | Housing material | Wrought aluminum alloy, Anodized | Cover material | Wrought aluminum alloy |
---|---|---|---|---|---|
Piston rod material | High-alloy stainless steel | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
This page is Compact air cylinder, DPDM Series, part number DPDM-Q-32-5-PA.
You can find the detail information about specifications and dimensions on part number DPDM-Q-32-5-PA.
Configure
Basic Attributes
Cylinder Operation Method
Stroke: L(mm)
Seals material
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DPDM-10-15-P-PA |
DPDM-10-15-PA |
DPDM-10-15-S-PA |
DPDM-Q-32-5-S-PA |
DPDM-Q-32-50-PA |
DPDM-Q-6-10-P-PA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Stroke: L (mm) | Operating Pressure (MPa) | Seals material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Corrosion resistance class (CRC) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.42 € | 1 | 4 Days | Single-Action (Retraction) | 15 | 0.2~0.8 | TPE-U(PU) | 10 | 31 | 31 | M5 | 7 | 7.5 | 30 | 1 | 1 - Low corrosion stress | 4832172 | |||
70.08 € | 1 | 10 Days | Double Acting | 15 | 0.15~0.8 | NBR, TPE-U(PU) | 10 | 40 | 47 | M5 | 6.3 | 7.5 | 30 | 1 | 1 - Low corrosion stress | 4831870 | |||
70.08 € | 1 | 10 Days | Single Acting (Extension) | 15 | 0.2~0.8 | NBR, TPE-U(PU) | 10 | - | 38 | M5 | 6.8 | 7.5 | 30.5 | 1 | 1 - Low corrosion stress | 4832118 | |||
138.65 € | 1 | 18 Days | Single Acting (Extension) | 5 | 0.15~0.8 | TPE-U(PU) | 32 | - | 445 | G1/8 | 109 | 52.5 | 334 | 10.5 | 2 - Moderate corrosion stress | 4828490 | |||
151.21 € | 1 | 10 Days | Double Acting | 50 | 0.1~0.8 | TPE-U(PU) | 32 | 415 | 483 | G1/8 | 109 | 52.5 | 331 | 10.5 | 2 - Moderate corrosion stress | 4828472 | |||
79.36 € | 1 | 17 Days | Single-Action (Retraction) | 10 | 0.25~0.8 | TPE-U(PU) | 6 | 9 | 9 | M5 | 7.5 | 6.3 | 25.5 | 0.9 | 1 - Low corrosion stress | 4830975 |