Compact air cylinder, DPDM Series (Part Numbers)

Compact air cylinder, DPDM Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DPDM-6-5-P-PA
DPDM-6-5-PA
DPDM-6-5-S-PA
DPDM-6-10-P-PA
DPDM-6-10-PA
DPDM-6-10-S-PA
DPDM-6-15-P-PA
DPDM-6-15-PA
DPDM-6-15-S-PA
DPDM-6-20-PA
DPDM-6-25-PA
DPDM-6-30-PA
DPDM-10-5-P-PA
DPDM-10-5-PA
DPDM-10-5-S-PA
DPDM-10-10-P-PA
DPDM-10-10-PA
DPDM-10-10-S-PA
DPDM-10-15-P-PA
DPDM-10-15-PA
DPDM-10-15-S-PA
DPDM-10-20-PA
DPDM-10-25-PA
DPDM-10-30-PA
DPDM-16-5-P-PA
DPDM-16-5-PA
DPDM-16-5-S-PA
DPDM-16-10-P-PA
DPDM-16-10-PA
DPDM-16-10-S-PA
DPDM-16-15-P-PA
DPDM-16-15-PA
DPDM-16-15-S-PA
DPDM-16-20-PA
DPDM-16-25-PA
DPDM-16-30-PA
DPDM-16-40-PA
DPDM-16-50-PA
DPDM-20-5-P-PA
DPDM-20-5-PA
DPDM-20-5-S-PA
DPDM-20-10-P-PA
DPDM-20-10-PA
DPDM-20-10-S-PA
DPDM-20-15-P-PA
DPDM-20-15-PA
DPDM-20-15-S-PA
DPDM-20-20-PA
DPDM-20-25-PA
DPDM-20-30-PA
DPDM-20-40-PA
DPDM-20-50-PA
DPDM-25-5-P-PA
DPDM-25-5-PA
DPDM-25-5-S-PA
DPDM-25-10-P-PA
DPDM-25-10-PA
DPDM-25-10-S-PA
DPDM-25-15-PA
DPDM-25-15-S-PA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Stroke: L
(mm)
Operating Pressure
(MPa)
Seals material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Corrosion resistance class (CRC) Manufacturer part #

53.29 €

1 4 Days Single-Action (Retraction)50.25~0.8TPE-U(PU)699M536.3210.61 - Low corrosion stress4830946

53.29 €

1 4 Days Double Acting50.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830900

65.05 €

1 10 Days Single Acting (Extension)50.25~0.8NBR, TPE-U(PU)6-13M536.3210.61 - Low corrosion stress4830909

53.29 €

1 4 Days Single-Action (Retraction)100.25~0.8TPE-U(PU)699M536.3210.61 - Low corrosion stress4830947

65.05 €

1 10 Days Double Acting100.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830901

65.05 €

1 10 Days Single Acting (Extension)100.25~0.8NBR, TPE-U(PU)6-13M536.3210.61 - Low corrosion stress4830910

65.05 €

1 10 Days Single-Action (Retraction)150.25~0.8TPE-U(PU)699M536.3210.61 - Low corrosion stress4830948

53.29 €

1 4 Days Double Acting150.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830902

53.29 €

1 4 Days Single Acting (Extension)150.25~0.8NBR, TPE-U(PU)6-13M536.3210.61 - Low corrosion stress4830911

54.14 €

1 4 Days Double Acting200.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830903

54.14 €

1 4 Days Double Acting250.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830904

54.14 €

1 4 Days Double Acting300.18~0.8NBR, TPE-U(PU)61317M52.86.320.70.61 - Low corrosion stress4830905

57.42 €

1 4 Days Single-Action (Retraction)50.2~0.8TPE-U(PU)103131M577.53011 - Low corrosion stress4832170

57.42 €

1 4 Days Double Acting50.15~0.8NBR, TPE-U(PU)64047M56.37.53011 - Low corrosion stress4831868

57.42 €

1 4 Days Single Acting (Extension)50.2~0.8NBR, TPE-U(PU)10-38M56.87.530.511 - Low corrosion stress4832116

70.08 €

1 10 Days Single-Action (Retraction)100.2~0.8TPE-U(PU)103131M577.53011 - Low corrosion stress4832171

57.42 €

1 4 Days Double Acting100.15~0.8NBR, TPE-U(PU)104047M56.37.53011 - Low corrosion stress4831869

57.42 €

1 4 Days Single Acting (Extension)100.2~0.8NBR, TPE-U(PU)10-38M56.87.530.511 - Low corrosion stress4832117

57.42 €

1 4 Days Single-Action (Retraction)150.2~0.8TPE-U(PU)103131M577.53011 - Low corrosion stress4832172

70.08 €

1 10 Days Double Acting150.15~0.8NBR, TPE-U(PU)104047M56.37.53011 - Low corrosion stress4831870

70.08 €

1 10 Days Single Acting (Extension)150.2~0.8NBR, TPE-U(PU)10-38M56.87.530.511 - Low corrosion stress4832118

58.22 €

1 4 Days Double Acting200.15~0.8NBR, TPE-U(PU)104047M56.37.53011 - Low corrosion stress4831872

71.07 €

1 10 Days Double Acting250.15~0.8NBR, TPE-U(PU)104047M56.37.53011 - Low corrosion stress4831873

58.22 €

1 4 Days Double Acting300.15~0.8NBR, TPE-U(PU)104047M56.37.53011 - Low corrosion stress4831874

82.37 €

1 10 Days Single-Action (Retraction)50.2~0.8TPE-U(PU)169393M51813662.32 - Moderate corrosion stress4833321

67.48 €

1 4 Days Double Acting50.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833185

67.48 €

1 4 Days Single Acting (Extension)50.2~0.8NBR, TPE-U(PU)16-100M51813662.31 - Low corrosion stress4833272

82.37 €

1 10 Days Single-Action (Retraction)100.2~0.8TPE-U(PU)169393M51813662.32 - Moderate corrosion stress4833322

67.48 €

1 4 Days Double Acting100.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833186

67.48 €

1 4 Days Single Acting (Extension)100.2~0.8TPE-U(PU)16-100M51813662.31 - Low corrosion stress4833273

82.37 €

1 10 Days Single-Action (Retraction)150.2~0.8TPE-U(PU)169393M51813662.32 - Moderate corrosion stress4833323

67.48 €

1 4 Days Double Acting150.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833187

82.37 €

1 10 Days Single Acting (Extension)150.2~0.8TPE-U(PU)16-100M51813662.31 - Low corrosion stress4833274

68.31 €

1 4 Days Double Acting200.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833188

83.39 €

1 10 Days Double Acting250.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833189

68.31 €

1 4 Days Double Acting300.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833190

69.55 €

1 4 Days Double Acting400.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833191

70.98 €

1 4 Days Double Acting500.15~0.8TPE-U(PU)16104121M51813662.32 - Moderate corrosion stress4833192

85.39 €

1 10 Days Single-Action (Retraction)50.15~0.8TPE-U(PU)20130130M534.52212842 - Moderate corrosion stress4840810

85.39 €

1 10 Days Double Acting50.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840799

85.39 €

1 10 Days Single Acting (Extension)50.15~0.8TPE-U(PU)20-160M534.52211741 - Low corrosion stress4840807

85.39 €

1 10 Days Single-Action (Retraction)100.15~0.8TPE-U(PU)20130130M534.52212842 - Moderate corrosion stress4840811

69.95 €

1 4 Days Double Acting100.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840800

85.39 €

1 10 Days Single Acting (Extension)100.15~0.8TPE-U(PU)20-160M534.52211741 - Low corrosion stress4840808

69.95 €

1 4 Days Single-Action (Retraction)150.15~0.8TPE-U(PU)20130130M534.52212842 - Moderate corrosion stress4840812

69.95 €

1 4 Days Double Acting150.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840801

69.95 €

1 4 Days Single Acting (Extension)150.15~0.8TPE-U(PU)20-160M534.52211741 - Low corrosion stress4840809

86.41 €

1 10 Days Double Acting200.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840802

70.80 €

1 4 Days Double Acting250.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840803

86.41 €

1 3 Days Double Acting300.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840804

72.03 €

1 4 Days Double Acting400.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840805

73.46 €

1 4 Days Double Acting500.1~0.8TPE-U(PU)20158188M534.52212842 - Moderate corrosion stress4840806

97.73 €

1 10 Days Single-Action (Retraction)50.15~0.8TPE-U(PU)25221221M55833.52086.52 - Moderate corrosion stress4829866

97.73 €

1 10 Days Double Acting50.1~0.8TPE-U(PU)25247295M55833.52056.52 - Moderate corrosion stress4829570

97.73 €

1 10 Days Single Acting (Extension)50.15~0.8TPE-U(PU)25-269M55833.51926.51 - Low corrosion stress4829799

97.73 €

1 10 Days Single-Action (Retraction)100.15~0.8TPE-U(PU)25221221M55833.52086.52 - Moderate corrosion stress4829867

80.06 €

1 4 Days Double Acting100.1~0.8TPE-U(PU)25247295M55833.52056.52 - Moderate corrosion stress4829571

97.73 €

1 10 Days Single Acting (Extension)100.15~0.8TPE-U(PU)25-269M55833.51926.51 - Low corrosion stress4829800

97.73 €

1 10 Days Double Acting150.1~0.8TPE-U(PU)25247295M55833.52056.52 - Moderate corrosion stress4829572

80.06 €

1 4 Days Single Acting (Extension)150.15~0.8TPE-U(PU)25-269M55833.51926.51 - Low corrosion stress4829801

Loading...

Basic information

Operating Temperature(℃) -10::80 Housing material Wrought aluminum alloy, Anodized Cover material Wrought aluminum alloy
Piston rod material High-alloy stainless steel Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support