Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPDM-25-15-S-PA
Part Number
|
---|
DPDM-25-15-S-PA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Stroke: L (mm) | Operating Pressure (MPa) | Seals material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Corrosion resistance class (CRC) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.06 € | 1 | 4 Days | Single Acting (Extension) | 15 | 0.15~0.8 | TPE-U(PU) | 25 | - | 269 | M5 | 58 | 33.5 | 192 | 6.5 | 1 - Low corrosion stress | 4829801 |
Loading...
Operating Temperature(℃) | -10::80 | Housing material | Wrought aluminum alloy, Anodized | Cover material | Wrought aluminum alloy |
---|---|---|---|---|---|
Piston rod material | High-alloy stainless steel | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
This page is Compact air cylinder, DPDM Series, part number DPDM-25-15-S-PA.
You can find the detail information about specifications and dimensions on part number DPDM-25-15-S-PA.
Configure
Basic Attributes
Theoretical force at 6 bar, retracting(N)
Cylinder Operation Method
Stroke: L(mm)
Seals material
Piston diameter(mm)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DPDM-10-15-P-PA |
DPDM-10-15-PA |
DPDM-10-15-S-PA |
DPDM-25-20-PA |
DPDM-25-25-PA |
DPDM-25-30-PA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Stroke: L (mm) | Operating Pressure (MPa) | Seals material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Corrosion resistance class (CRC) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.42 € | 1 | 4 Days | Single-Action (Retraction) | 15 | 0.2~0.8 | TPE-U(PU) | 10 | 31 | 31 | M5 | 7 | 7.5 | 30 | 1 | 1 - Low corrosion stress | 4832172 | |||
70.08 € | 1 | 10 Days | Double Acting | 15 | 0.15~0.8 | NBR, TPE-U(PU) | 10 | 40 | 47 | M5 | 6.3 | 7.5 | 30 | 1 | 1 - Low corrosion stress | 4831870 | |||
70.08 € | 1 | 10 Days | Single Acting (Extension) | 15 | 0.2~0.8 | NBR, TPE-U(PU) | 10 | - | 38 | M5 | 6.8 | 7.5 | 30.5 | 1 | 1 - Low corrosion stress | 4832118 | |||
82.51 € | 1 | 4 Days | Double Acting | 20 | 0.1~0.8 | TPE-U(PU) | 25 | 247 | 295 | M5 | 58 | 33.5 | 205 | 6.5 | 2 - Moderate corrosion stress | 4829573 | |||
82.51 € | 1 | 4 Days | Double Acting | 25 | 0.1~0.8 | TPE-U(PU) | 25 | 247 | 295 | M5 | 58 | 33.5 | 205 | 6.5 | 2 - Moderate corrosion stress | 4829574 | |||
100.72 € | 1 | 10 Days | Double Acting | 30 | 0.1~0.8 | TPE-U(PU) | 25 | 247 | 295 | M5 | 58 | 33.5 | 205 | 6.5 | 2 - Moderate corrosion stress | 4829575 |