Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AEVU-100-15-P-A
Part Number
|
---|
AEVU-100-15-P-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Pressure (MPa) | Piston rod material | Flange screws material | Piston diameter (mm) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod end | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
478.31 € | 1 | 10 Days | 15 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | Internal thread | 1 | 614 | 177 | 2797 | 38 | 156973 |
Loading...
Cylinder Operation Method | Single Acting (Extension) | Operating Temperature(℃) | -20::80 | Cover material | Wrought aluminum alloy |
---|---|---|---|---|---|
Material of cylinder barrel | Wrought aluminum alloy | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Compact air cylinder, AEVU Series, part number AEVU-100-15-P-A.
You can find the detail information about specifications and dimensions on part number AEVU-100-15-P-A.
Configure
Basic Attributes
Stroke: L(mm)
Piston rod material
Flange screws material
Piston diameter(mm)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Piston rod end
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AEVU-100-10-A-P-A |
AEVU-100-10-P-A |
AEVU-100-15-A-P-A |
AEVU-100-20-A-P-A |
AEVU-100-20-P-A |
AEVU-100-25-A-P-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Operating Pressure (MPa) | Piston rod material | Flange screws material | Piston diameter (mm) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod end | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
470.57 € | 1 | 10 Days | 10 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | External thread | 1 | 614 | 177 | 2797 | 38 | 157018 | |||
470.57 € | 1 | 10 Days | 10 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | Internal thread | 1 | 614 | 177 | 2797 | 38 | 156972 | |||
478.31 € | 1 | 10 Days | 15 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | External thread | 1 | 614 | 177 | 2797 | 38 | 157019 | |||
486.03 € | 1 | 10 Days | 20 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | External thread | 1 | 614 | 177 | 2797 | 38 | 157020 | |||
486.03 € | 1 | 4 Days | 20 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | Internal thread | 1 | 614 | 177 | 2797 | 38 | 156974 | |||
493.77 € | 1 | 10 Days | 25 | 0.06~1 | High-alloy steel | Steel, galvanized | 100 | 4516 | G1/4 | External thread | 1 | 614 | 177 | 2797 | 38 | 157021 |