Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Stroke(X Distance) (mm) | Max. Velocity (mm/sec) | Positioning Accuracy (μm) | The straightness of a table (μm) | With / Without Cover | Lead selection (mm) | Cable Option | Parallelism of travel (μm) | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,079.77 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 100 | 100 | 15 | 10 | C: Yes | 5 | P: Cable for AlphaStep motor | 20 | 8.12 | Hex socket head bolt M6-20 × 8 pcs. / AlphaStep stepper motor cable | 5 μm (At 1,000P/R setting) | |
3,169.12 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 100 | 140 | 15 | 10 | C: Yes | 5 | M: Cable for unit with electromagnetic brake | 20 | 8.72 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,169.12 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 100 | 215 | 15 | 10 | C: Yes | 10 | M: Cable for unit with electromagnetic brake | 20 | 8.72 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
2,963.16 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 100 | 140 | 15 | 10 | N: No | 5 | M: Cable for unit with electromagnetic brake | 20 | 8.92 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
2,873.80 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 100 | 125 | 15 | 10 | N: No | 10 | P: Cable for AlphaStep motor | 20 | 8.32 | Hex socket head bolt M6-20 × 8 pcs. / AlphaStep stepper motor cable | 10 μm (At 1,000P/R setting) | |
2,963.16 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 100 | 215 | 15 | 10 | N: No | 10 | M: Cable for unit with electromagnetic brake | 20 | 8.92 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
3,267.37 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 200 | 100 | 20 | 15 | C: Yes | 5 | P: Cable for AlphaStep motor | 20 | 9.37 | Hex socket head bolt M6-20 × 8 pcs. / AlphaStep stepper motor cable | 5 μm (At 1,000P/R setting) | |
3,356.74 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 200 | 140 | 20 | 15 | C: Yes | 5 | M: Cable for unit with electromagnetic brake | 20 | 9.97 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,356.74 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 200 | 215 | 20 | 15 | C: Yes | 10 | M: Cable for unit with electromagnetic brake | 20 | 9.97 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
3,150.30 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 200 | 140 | 20 | 15 | N: No | 5 | M: Cable for unit with electromagnetic brake | 20 | 10.08 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,150.30 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 200 | 215 | 20 | 15 | N: No | 10 | M: Cable for unit with electromagnetic brake | 20 | 10.08 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
3,449.89 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 300 | 140 | 30 | 20 | C: Yes | 5 | M: Cable for unit with electromagnetic brake | 30 | 11.3 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,449.89 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 300 | 215 | 30 | 20 | C: Yes | 10 | M: Cable for unit with electromagnetic brake | 30 | 11.3 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
3,242.99 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 300 | 140 | 30 | 20 | N: No | 5 | M: Cable for unit with electromagnetic brake | 30 | 11.32 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,153.63 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 300 | 120 | 30 | 20 | N: No | 10 | P: Cable for AlphaStep motor | 30 | 10.72 | Hex socket head bolt M6-20 × 8 pcs. / AlphaStep stepper motor cable | 10 μm (At 1,000P/R setting) | |
3,242.99 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 300 | 215 | 30 | 20 | N: No | 10 | M: Cable for unit with electromagnetic brake | 30 | 11.32 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
4,041.06 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 400 | 140 | 35 | 25 | C: Yes | 5 | M: Cable for unit with electromagnetic brake | 30 | 12.59 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
4,041.06 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 400 | 215 | 35 | 25 | C: Yes | 10 | M: Cable for unit with electromagnetic brake | 30 | 12.59 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
3,827.11 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 400 | 140 | 35 | 25 | N: No | 5 | M: Cable for unit with electromagnetic brake | 30 | 12.52 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
3,827.11 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 400 | 215 | 35 | 25 | N: No | 10 | M: Cable for unit with electromagnetic brake | 30 | 12.52 | Hex socket head bolt M6-20 × 8 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
4,455.08 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 500 | 140 | 40 | 30 | C: Yes | 5 | M: Cable for unit with electromagnetic brake | 30 | 13.86 | Hex socket head bolt M6-20 × 12 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
4,455.08 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 500 | 215 | 40 | 30 | C: Yes | 10 | M: Cable for unit with electromagnetic brake | 30 | 13.86 | Hex socket head bolt M6-20 × 12 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) | |
4,247.24 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 500 | 140 | 40 | 30 | N: No | 5 | M: Cable for unit with electromagnetic brake | 30 | 13.7 | Hex socket head bolt M6-20 × 12 pcs. / cable for unit with electromagnetic brake | Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) | |
4,247.24 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 500 | 215 | 40 | 30 | N: No | 10 | M: Cable for unit with electromagnetic brake | 30 | 13.7 | Hex socket head bolt M6-20 × 12 pcs. / cable for unit with electromagnetic brake | Full 20 μm / Half 10 μm / MS 1 μm (when divided into 1/20) |
Loading...
Type | X-Axis Stages | Table materials | Aluminum | Moving Guide | Slide Guide |
---|---|---|---|---|---|
Feeding Method | Ball screw | Table size (length) L(mm) | 180 | Table size (width) W(mm) | 180 |
Thickness H of stage surface(mm) | 75 | Table surface finishes | Black Anodized Aluminum | Load Capacity (Range)(N) | 100.1 or More |
Load Resistance(N) | 294 | Table parallelism(μm) | 50 | Moment Rigidity (Pitching)("/N·cm) | 0.005 |
Moment Rigidity (Yawing)("/N·cm) | 0.008 | Moment Rigidity (Rolling)("/N·cm) | 0.003 | Sensor | Limit+Home+Near Home |
Positioning Repeatability(±dig) | 1 | Grease Specifications | Blank: Clean environment grease (AFF) | Backlash(μm) | 2 |
Configure
Basic Attributes
Motor/Pulley Characteristics
Stroke(X Distance)(mm)
Positioning Accuracy(μm)
With / Without Cover
Lead selection(mm)
Cable Option
Parallelism of travel(μm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes