Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PG413-R05AG-PAP
Part Number
|
---|
PG413-R05AG-PAP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Table size (length) L (mm) | Table size (width) W (mm) | Stroke(X Distance) (mm) | Max. Velocity (mm/sec) | Positioning Accuracy (μm) | The straightness of a table (μm) | Moment Rigidity (Pitching) ("/N·cm) | Moment Rigidity (Yawing) ("/N·cm) | Moment Rigidity (Rolling) ("/N·cm) | Cable Option | Cover Position | Parallelism of travel (μm) | Sensor logic | Sensor voltage | Dead weight (kg) | Accessories | Resolution | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,621.37 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 35 | 6 | 1 | 0.22 | 0.17 | 0.12 | P: Cable for AlphaStep motor | R: Mirror image type | 5 | A: All N.C. | 05:5V | 0.55 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 μm (At 1,000P/R setting) |
Loading...
Type | X-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball screw | Thickness H of stage surface(mm) | 20 | Table surface finishes | Electroless Nickel Plating |
Load Capacity (Range)(N) | 50.1~100 | Load Resistance(N) | 98 | Table parallelism(μm) | 15 |
Sensor | Limit+Home+Near Home | Lead selection(mm) | 1 | Positioning Repeatability(±dig) | 0.5 |
Lost motion(μm) | 1 | Grease Specifications | Blank: Standard grease | Backlash(μm) | 0.5 |
This page is Linear Ball Guide Stage (PG), part number PG413-R05AG-PAP.
You can find the detail information about specifications and dimensions on part number PG413-R05AG-PAP.
Configure
Basic Attributes
Motor/Pulley Characteristics
Table size (length) L(mm)
Table size (width) W(mm)
Stroke(X Distance)(mm)
Positioning Accuracy(μm)
Cable Option
Cover Position
Parallelism of travel(μm)
Sensor logic
Sensor voltage
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PG413-L05AG-C3 |
PG413-L05AG-C4 |
PG413-L05AG-C5 |
PG413-R05BG-MAM |
PG413-R05BG-PAP |
PG413-R05CG-MAM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Motor/Pulley Characteristics | Table size (length) L (mm) | Table size (width) W (mm) | Stroke(X Distance) (mm) | Max. Velocity (mm/sec) | Positioning Accuracy (μm) | The straightness of a table (μm) | Moment Rigidity (Pitching) ("/N·cm) | Moment Rigidity (Yawing) ("/N·cm) | Moment Rigidity (Rolling) ("/N·cm) | Cable Option | Cover Position | Parallelism of travel (μm) | Sensor logic | Sensor voltage | Dead weight (kg) | Accessories | Resolution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
978.85 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 13 | 10 | 6 | 1 | 0.22 | 0.17 | 0.12 | 3: Standard cable 4 m, discrete on one end | L: L position | 5 | A: All N.C. | 05:5V | 0.5 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
935.92 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 13 | 10 | 6 | 1 | 0.22 | 0.17 | 0.12 | 4: Connector only | L: L position | 5 | A: All N.C. | 05:5V | 0.5 | Hex socket head bolt M3-8 × 4 pcs. / connector only | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
918.22 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 13 | 10 | 6 | 1 | 0.22 | 0.17 | 0.12 | 5: Without cable | L: L position | 5 | A: All N.C. | 05:5V | 0.5 | Hex socket head bolt M3-8 × 4 pcs. | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,847.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 40 | 40 | 13 | 20 | 6 | 1 | 0.22 | 0.17 | 0.12 | M: Cable for unit with electromagnetic brake | R: Mirror image type | 5 | B: All N.O | 05:5V | 0.92 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | |
1,621.37 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 35 | 6 | 1 | 0.22 | 0.17 | 0.12 | P: Cable for AlphaStep motor | R: Mirror image type | 5 | B: All N.O | 05:5V | 0.55 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 μm (At 1,000P/R setting) | |
1,847.40 € | 1 | Available | 9 Days | With 5-Phase Stepping Motor Brake | 40 | 40 | 13 | 20 | 6 | 1 | 0.22 | 0.17 | 0.12 | M: Cable for unit with electromagnetic brake | R: Mirror image type | 5 | C: Limit is N.C. / ORG1, ORG2 is N.O. | 05:5V | 0.92 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) |