Linear Ball Guide Stage (PG) (Part Numbers - CAD Download)

Linear Ball Guide Stage (PG)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
This is a linear ball guide stage (X axis) that has achieved "low profile and high stiffness."
[Features]
・ High Stiffness: It has realized high rigidity as it has few fastening parts and is made of stainless steel
・ High accuracy: Since the guide is processed directly on the housing, the movement accuracy and parallelism of the over and undersides are high
・ Low profile: It has achieved a low profile structure with an integrated guide structure
[Rich options]
・ Wide variety of sensor cover position, sensor voltage, and sensor logic selection
・ You can select from the following motors according to your application
Stepper motor: Standard│High torque│High resolution│With electromagnetic brake (fall prevention)│AlphaStep (Closed-loop)
・ Servo motor: AC servo motor (High speed support)

(i)Remark

  • The motorized stage, dedicated cables, and peripherals belong to RoHS Directive Category 9 “Monitoring and control equipment” and will be exempted from the usage restrictions of phthalate esters until July 21, 2021.
  • Some products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.
  • Please note that if a voltage of 24 V is input to a stage with a sensor voltage of 5 V, it will burn out.
  • Please select the sensor voltage 5 V specification when controlling with the Suruga Seiki controllers (DS102/DS112).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PG413-L05AG-C
PG413-L05AG-C1
PG413-L05AG-C2
PG413-L05AG-C3
PG413-L05AG-C4
PG413-L05AG-C5
PG413-L05AG-C6
PG413-L05AG-C7
PG413-L05AG-C8
PG413-L05AG-C9
PG413-L05AG-MAM
PG413-L05AG-PAP
PG413-L05BG-MAM
PG413-L05BG-PAP
PG413-L05CG-MAM
PG413-L05CG-PAP
PG413-L24AG-C1
PG413-L24AG-C2
PG413-L24AG-C3
PG413-L24AG-C4
PG413-L24AG-C5
PG413-L24AG-C6
PG413-L24AG-C7
PG413-L24AG-C8
PG413-L24AG-MAM
PG413-L24AG-PAP
PG413-L24BG-MAM
PG413-L24BG-PAP
PG413-L24CG-MAM
PG413-L24CG-PAP
PG413-R05AG-C
PG413-R05AG-C1
PG413-R05AG-C2
PG413-R05AG-C3
PG413-R05AG-C4
PG413-R05AG-C5
PG413-R05AG-C6
PG413-R05AG-C7
PG413-R05AG-C8
PG413-R05AG-C9
PG413-R05AG-MAM
PG413-R05AG-PAP
PG413-R05BG-MAM
PG413-R05BG-PAP
PG413-R05CG-MAM
PG413-R05CG-PAP
PG413-R24AG-C
PG413-R24AG-C1
PG413-R24AG-C2
PG413-R24AG-C3
PG413-R24AG-C4
PG413-R24AG-C5
PG413-R24AG-C6
PG413-R24AG-C7
PG413-R24AG-C8
PG413-R24AG-C9
PG413-R24AG-MAM
PG413-R24BG-MAM
PG413-R24BG-PAP
PG413-R24CG-MAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Motor/Pulley Characteristics Table size (length) L
(mm)
Table size (width) W
(mm)
Stroke(X Distance)
(mm)
Max. Velocity
(mm/sec)
Positioning Accuracy
(μm)
The straightness of a table
(μm)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Cable Option Cover Position Parallelism of travel
(μm)
Sensor logic Sensor voltage Dead weight
(kg)
Accessories Resolution

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.12Blank: Standard cable 2 m, connectors on both endsL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.121: Standard cable 2 m, discrete on one endL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.122: Standard cable 4 m, connectors on both endsL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.123: Standard cable 4 m, discrete on one endL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

935.92 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.124: Connector onlyL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

918.22 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.125: Without cableL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.126: Robot cable 2 m, connectors on both endsL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.127: Robot cable 4 m, connectors on both endsL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.128: Robot cable 4 m, discrete on one endL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.129: Robot cable 2 m, discrete on one endL: L position5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5A: All N.C.05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5A: All N.C.05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5B: All N.O05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5B: All N.O05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5C: Limit is N.C. / ORG1, ORG2 is N.O.05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5C: Limit is N.C. / ORG1, ORG2 is N.O.05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.121: Standard cable 2 m, discrete on one endL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.122: Standard cable 4 m, connectors on both endsL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.123: Standard cable 4 m, discrete on one endL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

935.92 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.124: Connector onlyL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

918.22 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.125: Without cableL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.126: Robot cable 2 m, connectors on both endsL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.127: Robot cable 4 m, connectors on both endsL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.128: Robot cable 4 m, discrete on one endL: L position5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5A: All N.C.24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5A: All N.C.24:24V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5B: All N.O24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5B: All N.O24:24V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeL: L position5C: Limit is N.C. / ORG1, ORG2 is N.O.24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorL: L position5C: Limit is N.C. / ORG1, ORG2 is N.O.24:24V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.12Blank: Standard cable 2 m, connectors on both endsR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.121: Standard cable 2 m, discrete on one endR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.122: Standard cable 4 m, connectors on both endsR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.123: Standard cable 4 m, discrete on one endR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

935.92 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.124: Connector onlyR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

918.22 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.125: Without cableR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.126: Robot cable 2 m, connectors on both endsR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.127: Robot cable 4 m, connectors on both endsR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.128: Robot cable 4 m, discrete on one endR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.129: Robot cable 2 m, discrete on one endR: Mirror image type5A: All N.C.05:5V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5A: All N.C.05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorR: Mirror image type5A: All N.C.05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5B: All N.O05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorR: Mirror image type5B: All N.O05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5C: Limit is N.C. / ORG1, ORG2 is N.O.05:5V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorR: Mirror image type5C: Limit is N.C. / ORG1, ORG2 is N.O.05:5V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.12Blank: Standard cable 2 m, connectors on both endsR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

968.01 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.121: Standard cable 2 m, discrete on one endR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.122: Standard cable 4 m, connectors on both endsR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

978.85 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.123: Standard cable 4 m, discrete on one endR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

935.92 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.124: Connector onlyR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

918.22 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.125: Without cableR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.126: Robot cable 2 m, connectors on both endsR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.127: Robot cable 4 m, connectors on both endsR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,028.09 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.128: Robot cable 4 m, discrete on one endR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

997.24 €

1 Available 9 Days 5-Phase Stepping Motor Standard40401310610.220.170.129: Robot cable 2 m, discrete on one endR: Mirror image type5A: All N.C.24:24V0.5Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5A: All N.C.24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5B: All N.O24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

1,621.37 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor40401335610.220.170.12P: Cable for AlphaStep motorR: Mirror image type5B: All N.O24:24V0.55Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)

1,847.40 €

1 Available 9 Days With 5-Phase Stepping Motor Brake40401320610.220.170.12M: Cable for unit with electromagnetic brakeR: Mirror image type5C: Limit is N.C. / ORG1, ORG2 is N.O.24:24V0.92Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brakeFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

Loading...

Basic information

Type X-Axis Stages Table materials Stainless Steel Moving Guide Linear Ball Guide
Feeding Method Ball screw Thickness H of stage surface(mm) 20 Table surface finishes Electroless Nickel Plating
Load Capacity (Range)(N) 50.1~100 Load Resistance(N) 98 Table parallelism(μm) 15
Sensor Limit+Home+Near Home Lead selection(mm) 1 Positioning Repeatability(±dig) 0.5
Lost motion(μm) 1 Grease Specifications Blank: Standard grease Backlash(μm) 0.5

Tech Support