CCC (China Compulsory Certification) Certification Pneumatic Switch 3C-IS3000 Series (Part Numbers)

CCC (China Compulsory Certification) Certification Pneumatic Switch 3C-IS3000 Series
[What is the CCC standard?]
CCC = China Compulsory Certification (China Compulsory Certification)
In China, the compulsory certification system was reviewed in line with the WTO membership, and a new compulsory certification system (CCC: China Compulsory Certification) was announced by the General Administration of Quality Supervision, Inspection, and Quarantine of the People’s Republic of China (AQSIQ) and the Certification and Accreditation Administration of the People's Republic of China (CNCA).
The new compulsory certification system has been established with the purpose of unifying the conventional double certification system and establishing a certification system in accordance with the international common guide.

(i)Remark

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3C-IS3000-02

Part Number
3C-IS3000-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.27 €

1 26 Days

Loading...

  1. 1

Basic information

Type Pressure Switch Sensor/Monitor Configuration Integrated Type Output Method Switch
Pipe Port Type Female Thread Plumbing Thread Type Rc Nominal Pipe Thread Size 1/4
No. of Outputs 1 Micro switch load capacity Standard type Lamp Without light

This page is CCC (China Compulsory Certification) Certification Pneumatic Switch 3C-IS3000 Series, part number 3C-IS3000-02.
You can find the detail information about specifications and dimensions on part number 3C-IS3000-02.

Tech Support