Position switch with increased corrosion protection Plastic enclosure (Part Numbers)

Position switch with increased corrosion protection Plastic enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE52320BC051CA0
3SE52320CC051AJ0
3SE52320CC051CA0
3SE52320CE121CA0
3SE52320CK311AJ0
3SE52320KC051CA0
3SE52320LC051AJ0
3SE52320LC051CA0
3SE52320LK621AJ0
3SE52320MC051CA0
3SE52320PC051CA0
3SE52420BC051AJ0
3SE52420BC051CA0
3SE52420HC051AJ0
3SE52420HC051CA0
3SE52420HK211AJ0
3SE52420HK621AJ0
3SE52420KC051CA0
3SE52420LC051CA0
3SE52420PC051CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Product size (width)
(mm)
Product size (length)
(mm)
Actuating force
(N)
IP rating Contact type Operation type

27.85 €

1 11 Days -25~853175.720IP651 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

38.08 €

1 11 Days -40~853175.720IP651 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

26.77 €

1 11 Days -25~853175.720IP651 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

45.52 €

1 Available 11 Days -25~853194.410IP651 breaker, 1 maker, 1 change-overLever, Stainless steel lever, Plastic wheel

60.49 €

1 11 Days -40~8531111.3-IP651 breaker, 1 maker, 1 change-overRotary lever, Metal lever, Plastic wheel

31.07 €

1 Available 11 Days -25~853175.720IP652 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

40.32 €

1 11 Days -40~853175.720IP652 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

29.12 €

1 11 Days -25~853175.720IP652 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

64.97 €

1 11 Days -40~8531182-IP652 breakers, 1 maker, 1 change-overRotary lever, Metal lever, Plastic wheel

29.12 €

1 98 Days -25~853175.720IP652 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

33.21 €

1 Available 11 Days -25~853175.720IP651 breaker, 2 makers, 1 change-overTappet, fluoropolymer tappet

44.44 €

1 11 Days -40~855060.720IP66, IP671 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

35.36 €

1 Available 12 Days -25~855060.720IP66, IP671 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

43.68 €

1 11 Days -40~855060.720IP66, IP671 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

33.60 €

1 11 Days -25~855060.720IP66, IP671 breaker, 1 maker, 1 change-overTappet, fluoropolymer tappet

60.69 €

1 11 Days -40~855096.3-IP66, IP671 breaker, 1 maker, 1 change-overRotary lever, Metal lever, Plastic wheel

69.45 €

1 11 Days -40~8550182-IP66, IP671 breaker, 1 maker, 1 change-overRotary lever, Metal lever, Plastic wheel

36.96 €

1 11 Days -25~855060.720IP66, IP672 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

35.36 €

1 Available 11 Days -25~855060.720IP66, IP672 breakers, 1 maker, 1 change-overTappet, fluoropolymer tappet

33.60 €

1 11 Days -25~855060.720IP66, IP671 breaker, 2 makers, 1 change-overTappet, fluoropolymer tappet

Loading...

  1. 1

Basic information

Contact material Silver alloy Switching current (max.)(A) 6 Electrical lifespan 100000
Thread size M20 x 1.5 Durability 15000000 Connection (components) Screws
Material Plastic

Tech Support