Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (°C) | Switching current (max.) (A) | Switching voltage (V) | Electrical lifespan | Thread size | IP rating | Colour | Connection (components) | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
370.57 € | 1 | Available | 14 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
311.55 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
322.48 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
322.48 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
304.99 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
322.48 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
294.05 € | 1 | Available | 13 Days | -40~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
388.07 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
355.27 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
359.64 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
355.27 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
366.21 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
398.99 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
344.33 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
326.84 € | 1 | Available | Quote | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
381.51 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
344.33 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
337.79 € | 1 | Available | 13 Days | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
370.57 € | 1 | Available | Quote | -25~60 | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs |
Loading...
Contact material | Silver alloy | Product size (width)(mm) | 54 | Product size (depth)(mm) | 43.5 |
---|---|---|---|---|---|
Product size (length)(mm) | 185 | Actuating force(N) | 30 | Durability | 1000000 |
Material | Plastic |
Configure
Basic Attributes
Switching current (max.)(A)
Switching voltage(V)
Electrical lifespan
Thread size
IP rating
Colour
Connection (components)
Contact type
Filter by standard shipping days
Optional Attributes