Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PMG750-R24AR-C8
Part Number
|
---|
PMG750-R24AR-C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Motor/Pulley Characteristics | Table size Length (mm) | Table size Width (mm) | Thickness H of stage surface (mm) | Travel Distance X Axis (mm) | Travel Distance Y Axis (mm) | Load Resistance (N) | Max. Velocity (mm/sec) | Cable Option | Positioning Accuracy (dig) | Positioning Repeatability (±dig) | Single-axis precision: unidirectional positioning accuracy (μm) | Perpendicularity (Full stroke) (μm) | Cover Position | Resolution | Single-axis precision: straightness (μm) | Single-axis precision: pitching/yawing | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,712.99 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 110 | 70 | 47 | 50 | 50 | 82.7 | 10 | 8: Robot cable 4 m, discrete on one end | 24:24V | A: All N.C. | 12 | 10 | R: Mirror image type (X-axis L, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 2 | 20″/15″ | 2.72 | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 4 m, discrete on one end |
Loading...
Type | XY-Axis Stages | Table materials | Stainless Steel | Moving Guide | Linear Ball Guide |
---|---|---|---|---|---|
Feeding Method | Ball Screw | Table surface finishes | Electroless Nickel Plating | Load Capacity (Range)(N) | 50.1 to 100 |
Sensor | Limit+Home+Near Home | Lead selection(mm) | 1 | Grease Specifications | Blank: Standard grease |
Single-axis precision: repeated positioning accuracy(±μm) | 0.5 | Single-axis precision: lost motion(μm) | 1 | Single-axis precision: backlash(μm) | 0.5 |
This page is Linear Ball Guide Stage (PMG), part number PMG750-R24AR-C8.
You can find the detail information about specifications and dimensions on part number PMG750-R24AR-C8.
Configure
Basic Attributes
Motor/Pulley Characteristics
Table size Length(mm)
Table size Width(mm)
Thickness H of stage surface(mm)
Travel Distance X Axis(mm)
Travel Distance Y Axis(mm)
Load Resistance(N)
Cable Option
Positioning Accuracy(dig)
Positioning Repeatability(±dig)
Single-axis precision: unidirectional positioning accuracy(μm)
Perpendicularity (Full stroke)(μm)
Cover Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PMG413-L05AL-C3 |
PMG413-L05AL-C4 |
PMG413-L05AL-C5 |
PMG750-R24AR-C9 |
PMG750-R24AR-MAM |
PMG750-R24AR-PAP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Motor/Pulley Characteristics | Table size Length (mm) | Table size Width (mm) | Thickness H of stage surface (mm) | Travel Distance X Axis (mm) | Travel Distance Y Axis (mm) | Load Resistance (N) | Max. Velocity (mm/sec) | Cable Option | Positioning Accuracy (dig) | Positioning Repeatability (±dig) | Single-axis precision: unidirectional positioning accuracy (μm) | Perpendicularity (Full stroke) (μm) | Cover Position | Resolution | Single-axis precision: straightness (μm) | Single-axis precision: pitching/yawing | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,957.71 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 40 | 13 | 13 | 93.1 | 10 | 3: Standard cable 4 m, discrete on one end | 05:5V | A: All N.C. | 6 | 5 | L: L position (X-axis R, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1 | 15″/10″ | 1 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | |
1,871.84 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 40 | 13 | 13 | 93.1 | 10 | 4: Connector only | 05:5V | A: All N.C. | 6 | 5 | L: L position (X-axis R, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1 | 15″/10″ | 1 | Hex socket head bolt M3-8 × 4 pcs. / connector only | |
1,836.45 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 40 | 40 | 40 | 13 | 13 | 93.1 | 10 | 5: Without cable | 05:5V | A: All N.C. | 6 | 5 | L: L position (X-axis R, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1 | 15″/10″ | 1 | Hex socket head bolt M3-8 × 4 pcs. | |
2,654.56 € | 1 | Available | 9 Days | 5-Phase Stepping Motor Standard | 110 | 70 | 47 | 50 | 50 | 82.7 | 10 | 9: Robot cable 2 m, discrete on one end | 24:24V | A: All N.C. | 12 | 10 | R: Mirror image type (X-axis L, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 2 | 20″/15″ | 2.72 | Hex socket head bolt M4-8 × 4 pcs. / robot cable, 2 m, discrete on one end | |
4,349.18 € | 1 | Available | 9 Days | 5-Phase Stepper Motor with Brake | 110 | 70 | 47 | 50 | 50 | 82.7 | 20 | M: Cable for unit with electromagnetic brake | 24:24V | A: All N.C. | 12 | 10 | R: Mirror image type (X-axis L, Y-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 2 | 20″/15″ | 3.56 | Hex socket head bolt M4-8 × 4 pcs. / cable for unit with electromagnetic brake | |
3,920.66 € | 1 | Available | 9 Days | [α Stepper Motor] α Stepper Motor | 110 | 70 | 47 | 50 | 50 | 82.7 | 35 | P: Cable for AlphaStep motor | 24:24V | A: All N.C. | 12 | 10 | R: Mirror image type (X-axis L, Y-axis R) | 1 μm (At 1,000P/R setting) | 2 | 20″/15″ | 2.82 | Hex socket head bolt M4-8 × 4 pcs. / AlphaStep stepper motor cable |