Linear Ball Guide Stage (PMG) (Part Numbers - CAD Download)

Linear Ball Guide Stage (PMG)

Click on this image to zoom in.

Click on this image to zoom in.

  • Linear Ball Guide Stage (PMG)
  • Linear Ball Guide Stage (PMG)
  • Linear Ball Guide Stage (PMG)
  • Linear Ball Guide Stage (PMG)
  • Volume Discount
Linear ball guide stage (XY-axis) that achieves a "low profile and high rigidity."[Features]・ High accuracy: A stage with a guide directly machined on its housing, providing high-travel accuracy and parallelism between upper/lower surfaces
・ Low profile: Achieved low profile with integrated guide
・ Low price: Achieved cost reduction owing to the manufacturer's original production method
[A wide range of options]・ Wide variety of sensor cover positions, sensor voltages, and sensor logic selections
・ Motor selection: You can select from the following motors according to your application
 Stepper motor: Standard │ high torque │ high resolution │ with electromagnetic brake (fall prevention) │Solenoid valve AlphaStep (Step-out-less)
 Servo motor: AC servo motor (High-speed compatibility)
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Remark

  • The motorized stage, dedicated cables, and peripherals belong to RoHS Directive Category 9 “Monitoring and control equipment” and will be exempted from the usage restrictions of phthalate esters until July 21, 2021.
  • Some products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PMG413-L05AL-C
PMG413-L05AL-C1
PMG413-L05AL-C2
PMG413-L05AL-C3
PMG413-L05AL-C4
PMG413-L05AL-C5
PMG413-L05AL-C6
PMG413-L05AL-C7
PMG413-L05AL-C8
PMG413-L05AL-C9
PMG413-L05AL-MAM
PMG413-L05AL-PAP
PMG413-L05BL-MAM
PMG413-L05BL-PAP
PMG413-L05CL-MAM
PMG413-L05CL-PAP
PMG413-L24AL-C
PMG413-L24AL-C1
PMG413-L24AL-C2
PMG413-L24AL-C3
PMG413-L24AL-C4
PMG413-L24AL-C5
PMG413-L24AL-C6
PMG413-L24AL-C7
PMG413-L24AL-C8
PMG413-L24AL-C9
PMG413-L24AL-MAM
PMG413-L24AL-PAP
PMG413-L24BL-MAM
PMG413-L24BL-PAP
PMG413-L24CL-MAM
PMG413-L24CL-PAP
PMG413-R05AR-C
PMG413-R05AR-C1
PMG413-R05AR-C2
PMG413-R05AR-C3
PMG413-R05AR-C4
PMG413-R05AR-C5
PMG413-R05AR-C6
PMG413-R05AR-C7
PMG413-R05AR-C8
PMG413-R05AR-C9
PMG413-R05AR-MAM
PMG413-R05AR-PAP
PMG413-R05BR-MAM
PMG413-R05BR-PAP
PMG413-R05CR-MAM
PMG413-R05CR-PAP
PMG413-R24AR-C
PMG413-R24AR-C1
PMG413-R24AR-C2
PMG413-R24AR-C3
PMG413-R24AR-C4
PMG413-R24AR-C5
PMG413-R24AR-C6
PMG413-R24AR-C7
PMG413-R24AR-C8
PMG413-R24AR-C9
PMG413-R24AR-MAM
PMG413-R24AR-PAP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Motor/Pulley Characteristics Table size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Travel Distance X Axis
(mm)
Travel Distance Y Axis
(mm)
Load Resistance
(N)
Max. Velocity
(mm/sec)
Cable Option Positioning Accuracy
(dig)
Positioning Repeatability
(±dig)
Single-axis precision: unidirectional positioning accuracy
(μm)
Perpendicularity (Full stroke)
(μm)
Cover Position Resolution Single-axis precision: straightness
(μm)
Single-axis precision: pitching/yawing Dead weight
(kg)
Accessories

1,936.04 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.110Blank: Standard cable 2 m, connectors on both ends05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends

1,936.04 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1101: Standard cable 2 m, discrete on one end05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end

1,957.71 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1102: Standard cable 4 m, connectors on both ends05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends

1,957.71 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1103: Standard cable 4 m, discrete on one end05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end

1,871.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1104: Connector only05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / connector only

1,836.45 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1105: Without cable05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs.

1,994.48 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1106: Robot cable 2 m, connectors on both ends05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1107: Robot cable 4 m, connectors on both ends05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1108: Robot cable 4 m, discrete on one end05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end

1,994.48 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1109: Robot cable 2 m, discrete on one end05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VA: All N.C.65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VB: All N.O65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VB: All N.O65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VC: Limit is N.C. / ORG1, ORG2 is N.O.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VC: Limit is N.C. / ORG1, ORG2 is N.O.65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

1,936.04 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.110Blank: Standard cable 2 m, connectors on both ends24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends

1,936.04 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1101: Standard cable 2 m, discrete on one end24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end

1,957.71 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1102: Standard cable 4 m, connectors on both ends24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends

1,957.71 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1103: Standard cable 4 m, discrete on one end24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end

1,871.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1104: Connector only24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / connector only

1,836.45 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1105: Without cable24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs.

1,994.48 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1106: Robot cable 2 m, connectors on both ends24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1107: Robot cable 4 m, connectors on both ends24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1108: Robot cable 4 m, discrete on one end24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end

1,994.48 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1109: Robot cable 2 m, discrete on one end24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor24:24VA: All N.C.65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake24:24VB: All N.O65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor24:24VB: All N.O65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,694.80 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake24:24VC: Limit is N.C. / ORG1, ORG2 is N.O.65L: L position (X-axis R, Y-axis R)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,262.22 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor24:24VC: Limit is N.C. / ORG1, ORG2 is N.O.65L: L position (X-axis R, Y-axis R)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

1,933.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.110Blank: Standard cable 2 m, connectors on both ends05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends

1,933.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1101: Standard cable 2 m, discrete on one end05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end

1,953.33 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1102: Standard cable 4 m, connectors on both ends05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends

1,953.33 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1103: Standard cable 4 m, discrete on one end05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end

1,871.52 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1104: Connector only05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / connector only

1,836.45 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1105: Without cable05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs.

1,992.28 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1106: Robot cable 2 m, connectors on both ends05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1107: Robot cable 4 m, connectors on both ends05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1108: Robot cable 4 m, discrete on one end05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end

1,992.28 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1109: Robot cable 2 m, discrete on one end05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end

3,686.92 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,258.39 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,686.92 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VB: All N.O65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,258.39 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VB: All N.O65R: Mirror image type (X-axis L, Y-axis L)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

3,686.92 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake05:5VC: Limit is N.C. / ORG1, ORG2 is N.O.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,258.39 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor05:5VC: Limit is N.C. / ORG1, ORG2 is N.O.65R: Mirror image type (X-axis L, Y-axis L)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

1,933.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.110Blank: Standard cable 2 m, connectors on both ends24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends

1,933.84 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1101: Standard cable 2 m, discrete on one end24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end

1,953.33 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1102: Standard cable 4 m, connectors on both ends24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends

1,953.33 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1103: Standard cable 4 m, discrete on one end24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end

1,871.52 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1104: Connector only24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / connector only

1,836.45 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1105: Without cable24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs.

1,992.28 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1106: Robot cable 2 m, connectors on both ends24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1107: Robot cable 4 m, connectors on both ends24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends

2,050.72 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1108: Robot cable 4 m, discrete on one end24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end

1,992.28 €

1 Available 9 Days 5-Phase Stepping Motor Standard404040131393.1109: Robot cable 2 m, discrete on one end24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end

3,686.92 €

1 Available 9 Days 5-Phase Stepper Motor with Brake404040131393.120M: Cable for unit with electromagnetic brake24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)115″/10″1.84Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake

3,258.39 €

1 Available 9 Days [α Stepper Motor] α Stepper Motor404040131393.135P: Cable for AlphaStep motor24:24VA: All N.C.65R: Mirror image type (X-axis L, Y-axis L)1 μm (At 1,000P/R setting)115″/10″1.1Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable

Loading...

Basic information

Type XY-Axis Stages Table materials Stainless Steel Moving Guide Linear Ball Guide
Feeding Method Ball Screw Table surface finishes Electroless Nickel Plating Load Capacity (Range)(N) 50.1 to 100
Sensor Limit+Home+Near Home Lead selection(mm) 1 Grease Specifications Blank: Standard grease
Single-axis precision: repeated positioning accuracy(±μm) 0.5 Single-axis precision: lost motion(μm) 1 Single-axis precision: backlash(μm) 0.5

Tech Support