Temperature sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEZ-01/01
CSEZ-01/36
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Other bus systems RAL-number (akin)

44.34 €

1 3 Days BlackNone9005

67.20 €

1 3 Days OtherOther0

Loading...

  1. 1

Basic information

Mounting method Other Model Temperature sensor Bus system KNX false
Bus system radio frequent false Bus system Powernet false Bus connection included false
With heating false Analogue input false Number of binary inputs 0
Bus system LON false Weather station false Degree of protection (IP) IP54
With DCF77 false Acoustic signal false Bus system KNX radio false
Radio frequent bidirectional false

Tech Support