Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXJ12-30ZAN
Part Number
|
---|
MXJ12-30ZAN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Type | Adjuster Option | Auto Switch | Number of Switches | Custom-made Specifications | Model | Type | Applicable inner diameter of cylinder (ø) | Mounting plate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
416.35 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.5 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | Metal stopper with damper (both ends) | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - |
Loading...
Custom-made | None |
---|
This page is Air Slide Table MXJ Series ø12, ø16, part number MXJ12-30ZAN.
You can find the detail information about specifications and dimensions on part number MXJ12-30ZAN.
Configure
Basic Attributes
Table Material
Guide
Custom-made Specifications
Model
Applicable inner diameter of cylinder(ø)
Mounting plate
Type
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Surface Treatment
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Table Parallelism(µm)
Type
Adjuster Option
Auto Switch
Number of Switches
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXJ12-20Z |
MXJ12-30Z |
MXJ12-30ZA |
MXJ12-30ZN |
MXJ12-50Z |
MXJ12-50Z-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Type | Adjuster Option | Auto Switch | Number of Switches | Custom-made Specifications | Model | Type | Applicable inner diameter of cylinder (ø) | Mounting plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
336.00 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 65 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
339.10 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
440.35 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.5 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | Metal stopper with damper (both ends) | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
315.06 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
348.42 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 95 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
417.85 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 95 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | M9B | 3 | 2 | Cylinder | - | - |