Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Type | Adjuster Option | Auto Switch | Number of Switches | Custom-made Specifications | Model | Type | Applicable inner diameter of cylinder (ø) | Mounting plate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
302.23 € | 1 | 26 Days | L-Shaped Table Type | 10 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 63 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
423.77 € | 1 | 26 Days | L-Shaped Table Type | 10 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.5 | 63 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | Metal stopper with damper (both ends) | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
298.47 € | 1 | 26 Days | L-Shaped Table Type | 10 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 63 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
336.00 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 65 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
339.10 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
440.35 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.5 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | Metal stopper with damper (both ends) | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
416.35 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.5 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | Metal stopper with damper (both ends) | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
315.06 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
348.42 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 95 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
417.85 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 95 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | M9B | 3 | 2 | Cylinder | - | - | ||
324.39 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 95 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Standard type | No adjuster | Without switch rail | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
336.00 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 65 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Symmetrical shape | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
339.10 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 0.05~0.8 | 0.8 | 75 | 12 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 34 | 18 | 0.1 to 0.7 | 30 | Symmetrical shape | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
344.08 € | 1 | 26 Days | L-Shaped Table Type | 10 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 64 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
355.52 € | 1 | 26 Days | L-Shaped Table Type | 20 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 68 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
361.73 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 78 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
336.85 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 78 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
384.52 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 98 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
359.65 € | 1 | 26 Days | L-Shaped Table Type | 50 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 98 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Standard type | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
361.73 € | 1 | 26 Days | L-Shaped Table Type | 30 | [Stainless Steel] Martensitic stainless steel | 1~4.9 | 1.5 | 78 | 16 | General Purpose | Heat treated | [Rolling Guide] Linear guide type | 40 | 23 | 0.1 to 0.7 | 30 | Symmetrical shape | No adjuster | With switch rail (magnet) | Without auto switch (built-in magnet) | - | - | Cylinder | - | - | ||
29.10 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Rubber Stopper | 12 | - | ||
30.98 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Rubber Stopper | 16 | - | ||
101.27 € | 1 | Quote | Other | 30 | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper / both ends | - | - | - | - | - | Adjuster | 12 | Adjust plate for switch rail mounting | ||
101.27 € | 1 | Quote | Other | 50 | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper / both ends | - | - | - | - | - | Adjuster | 12 | For adjusting plate mounting | ||
101.27 € | 1 | Quote | Other | 50 | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper / both ends | - | - | - | - | - | Adjuster | 12 | Adjust plate for switch rail mounting | ||
106.61 € | 1 | Quote | Other | 50 | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper / both ends | - | - | - | - | - | Adjuster | 16 | For adjusting plate mounting | ||
32.89 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper | 12 | - | ||
34.74 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper with damper | 16 | - | ||
29.10 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper | 12 | - | ||
30.98 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Metal stopper | 16 | - | ||
126.15 € | 1 | Quote | Other | 50 | - | - | - | - | - | - | - | - | - | - | - | - | Shock absorber / both ends | - | - | - | - | - | Adjuster | 12 | For adjusting plate mounting | ||
136.82 € | 1 | Quote | Other | 50 | - | - | - | - | - | - | - | - | - | - | - | - | Shock absorber / both ends | - | - | - | - | - | Adjuster | 16 | For adjusting plate mounting | ||
46.03 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Shock absorber | 12 | - | ||
50.74 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Shock absorber | 16 | - |
Loading...
Custom-made | None |
---|
Configure
Basic Attributes
Type
Stroke(mm)
Table Material
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Surface Treatment
Guide
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Table Parallelism(µm)
Type
Adjuster Option
Auto Switch
Number of Switches
Custom-made Specifications
Model
Type
Applicable inner diameter of cylinder(ø)
Mounting plate
Type
Filter by standard shipping days
Optional Attributes