Air Slide Table MXJ Series ø12, ø16 (Part Numbers)

Air Slide Table MXJ Series ø12, ø16
[Features]
・ Compact and weight reduced
・ High accuracy
・ The auto switch and adjuster can be mounted on the same surface
・ It can be mounted with a short pitch

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MXJ16-50Z
MXJ16-50ZN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Table Parallelism
(µm)
Type Adjuster Option Auto Switch Number of Switches Custom-made Specifications Model Type Applicable inner diameter of cylinder
(ø)
Mounting plate

384.52 €

1 26 Days L-Shaped Table Type50[Stainless Steel] Martensitic stainless steel1~4.91.59816General PurposeHeat treated[Rolling Guide] Linear guide type40230.1 to 0.730Standard typeNo adjusterWith switch rail (magnet)Without auto switch (built-in magnet)--Cylinder--

359.65 €

1 26 Days L-Shaped Table Type50[Stainless Steel] Martensitic stainless steel1~4.91.59816General PurposeHeat treated[Rolling Guide] Linear guide type40230.1 to 0.730Standard typeNo adjusterWith switch rail (magnet)Without auto switch (built-in magnet)--Cylinder--

Loading...

  1. 1

Basic information

Custom-made None

Tech Support