Rod Ends, DIN 12240-4, with female thread (Part Numbers)

Rod Ends, DIN 12240-4, with female thread

Click on this image to zoom in.

Click on this image to zoom in.

Rod ends are suitable for universal use in applications subject to dynamic loads. As well as use in corrosion-risk areas, the design in stainless steel can also be used under higher dynamic loads.
Rod ends are used for bearings where movements between shaft and housing are necessary, and where the movements are not in a straight line.
Rod ends are ready-to-install elements manufactured to DIN ISO 12240-4 (dimension series K). The PTFE fabric inserted into the bearing shell means that the rod ends are maintenance-free.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22982.0202
22982.0204
22982.0206
22982.0208
22982.0210
22982.0212
22982.0214
22982.0216
22982.0218
22982.0220
22982.0222
22982.0224
22982.0226
22982.0228
22982.0230
22982.0232
22982.0234
22982.0236
22982.0238
22982.0240
22982.0242
22982.0244
22982.0402
22982.0404
22982.0406
22982.0408
22982.0410
22982.0412
22982.0414
22982.0416
22982.0418
22982.0420
22982.0422
22982.0424
22982.0426
22982.0428
22982.0430
22982.0432
22982.0434
22982.0436
22982.0438
22982.0440
22982.0442
22982.0444
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d1
(mm)
d2
(mm)
d3 d4
(mm)
d5
(mm)
d6
(mm)
b1
(mm)
b2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
α
(°)
Dynamic carrying figure C
(kN)
Permitted rotational speed
(U/min)
Carrying figure C
(kN)
Body Joint ball Bearing shell WS
(mm)
Weight
(g)

9.17 €

1 2 Days right hand thread518M57.791186273610137.56008Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization918

9.53 €

1 2 Days right hand thread620M68.9101396.75304012139.35308.9Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1127

10.26 €

1 2 Days right hand thread824M810.412.5161293648161416.742014.1Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1346

12.72 €

1 2 Days right hand thread1028M1012.915191410.54357201323.435019.3Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1776

16.23 €

1 2 Days right hand thread1232M1215.417.5221612506622133230023.5Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization19115

19.49 €

1 2 Days right hand thread1436M1416.820251913.5577525164226021Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization22170

26.06 €

1 2 Days right hand thread1642M1619.3222721156485281552.523032Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization22230

31.44 €

1 2 Days right hand thread1846M18 x 1,521.825312316.5719432156421038.5Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization27320

36.38 €

1 2 Days right hand thread2050M20 x 1,524.327.53425187710233147819044Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization32415

41.43 €

1 2 Days right hand thread2254M22 x 1,525.8303728208411137159717053Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization32540

52.20 €

1 2 Days right hand thread2560M24 x 229.633.542312294124421512215062Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization36750

9.17 €

1 2 Days left hand thread518M57.791186273610137.56008Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization918

9.17 €

1 2 Days left hand thread620M68.9101396.75304012139.35308.9Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1127

10.26 €

1 2 Days left hand thread824M810.412.5161293648161416.742014.1Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1346

12.31 €

1 2 Days left hand thread1028M1012.915191410.54357201323.435019.3Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization1776

16.23 €

1 2 Days left hand thread1232M1215.417.5221612506622133230023.5Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization19115

19.49 €

1 2 Days left hand thread1436M1416.820251913.5577525164226021Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization22170

26.06 €

1 2 Days left hand thread1642M1619.3222721156485281552.523032Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization22230

31.44 €

1 2 Days left hand thread1846M18 x 1,521.825312316.5719432156421038.5Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization27320

36.38 €

1 2 Days left hand thread2050M20 x 1,524.327.53425187710233147819044Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization32415

41.43 €

1 2 Days left hand thread2254M22 x 1,525.8303728208411137159717053Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization32540

52.20 €

1 2 Days left hand thread2560M24 x 229.633.542312294124421512215062Free cutting steel, turned, zinc-platedRoller bearing steel, hardened, ground, polishedFree cutting steel, zinc-plated by galvanization36750

25.27 €

1 2 Days right hand thread518M57.791186273610137.560011.8Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.4571918

26.73 €

1 2 Days right hand thread620M68.9101396.75304012139.353013.1Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711127

32.03 €

1 2 Days right hand thread824M810.412.5161293648161416.742020.7Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711346

35.84 €

1 2 Days right hand thread1028M1012.915191410.54357201323.435028.3Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711776

44.84 €

1 2 Days right hand thread1232M1215.417.5221612506622133230034.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457119115

54.52 €

1 2 Days right hand thread1436M1416.820251913.5577525164226039.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457122170

63.27 €

1 2 Days right hand thread1642M1619.3222721156485281552.523060.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457122230

75.93 €

1 2 Days right hand thread1846M18 x 1,521.825312316.5719432156421073Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457127320

96.81 €

1 2 Days right hand thread2050M20 x 1,524.327.53425187710233147819083Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457132415

108.13 €

1 2 Days right hand thread2254M22 x 1,525.83037282084111371597170100Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457132540

125.15 €

1 2 Days right hand thread2560M24 x 229.633.5423122941244215122150118Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457136750

25.27 €

1 2 Days left hand thread518M57.791186273610137.560011.8Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.4571918

26.73 €

1 2 Days left hand thread620M68.9101396.75304012139.353013.1Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711127

32.03 €

1 2 Days left hand thread824M810.412.5161293648161416.742020.7Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711346

35.84 €

1 2 Days left hand thread1028M1012.915191410.54357201323.435028.3Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.45711776

44.84 €

1 2 Days left hand thread1232M1215.417.5221612506622133230034.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457119115

54.52 €

1 2 Days left hand thread1436M1416.820251913.5577525164226039.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457122170

63.27 €

1 2 Days left hand thread1642M1619.3222721156485281552.523060.5Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457122230

75.93 €

1 2 Days left hand thread1846M18 x 1,521.825312316.5719432156421073Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457127320

96.81 €

1 2 Days left hand thread2050M20 x 1,524.327.53425187710233147819083Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457132415

108.13 €

1 2 Days left hand thread2254M22 x 1,525.83037282084111371597170100Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457132540

125.15 €

1 2 Days left hand thread2560M24 x 229.633.5423122941244215122150118Stainless steel 1.4057, forged, polishedStainless steel 1.4034, hardened, ground, polishedStainless steel 1.457136750

Loading...

  1. 1

Basic information

Temperature min.(°C) -50 Temperature max.(°C) 150 Bearing PTFE fabric
form K Conflict Minerals free yes

Tech Support