Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24321.0100 |
24321.0105 |
24321.0110 |
24321.0115 |
24321.0120 |
24321.0125 |
24321.0130 |
24321.0600 |
24321.0605 |
24321.0610 |
24321.0615 |
24321.0620 |
24321.0625 |
24321.0630 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | l1 (mm) | l2 (mm) | Handle | Covering | Colour | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
24.94 € | 1 | 2 Days | 200 | 214 | Aluminium, anodised | Plastic, light grey | silver | 401 | |||
25.86 € | 1 | 2 Days | 250 | 264 | Aluminium, anodised | Plastic, light grey | silver | 420 | |||
26.80 € | 1 | 2 Days | 300 | 314 | Aluminium, anodised | Plastic, light grey | silver | 460 | |||
27.89 € | 1 | 2 Days | 350 | 364 | Aluminium, anodised | Plastic, light grey | silver | 483 | |||
28.37 € | 1 | 2 Days | 400 | 414 | Aluminium, anodised | Plastic, light grey | silver | 500 | |||
31.07 € | 1 | 2 Days | 500 | 514 | Aluminium, anodised | Plastic, light grey | silver | 556 | |||
33.41 € | 1 | 2 Days | 600 | 614 | Aluminium, anodised | Plastic, light grey | silver | 600 | |||
26.05 € | 1 | 2 Days | 200 | 214 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 401 | |||
27.08 € | 1 | 2 Days | 250 | 264 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 420 | |||
28.18 € | 1 | 2 Days | 300 | 314 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 460 | |||
28.77 € | 1 | 2 Days | 350 | 364 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 483 | |||
29.23 € | 1 | 2 Days | 400 | 414 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 500 | |||
31.86 € | 1 | 2 Days | 500 | 514 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 556 | |||
34.55 € | 1 | 2 Days | 600 | 614 | Aluminium, plastic coated, similar to RAL 9005 black, matt structure | Plastic, black | black | 600 |
Loading...
d1(mm) | 28 | d2 | 6.5 | h1(mm) | 50 |
---|---|---|---|---|---|
h2(mm) | 66 | h3 min.(mm) | 17 | a(mm) | 14 |
b1(mm) | 25 | b2(mm) | 50 | b3(mm) | 66 |
b4(mm) | 66 | Cap | Plastic, light grey | Conflict Minerals free | yes |
Configure
Basic Attributes
l1(mm)
l2(mm)
Handle
Covering
Colour
Type
Filter by standard shipping days
Optional Attributes