Manufacturer part number: 22982.0136
Brand: HALDER
Price: 27.56 €
Delivery time: 4 Days
Type: left hand thread
d1: 16 mm
d2: 42 mm
d3: M16
d4: 19.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22982.0136
Part Number
|
---|
22982.0136 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | d1 (mm) | d2 (mm) | d3 | d4 (mm) | b1 (mm) | b2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | α (°) | Dynamic carrying figure C (kN) | Permitted rotational speed (U/min) | Carrying figure C (kN) | Body | Joint ball | Bearing shell | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.56 € | 1 | 4 Days | left hand thread | 16 | 42 | M16 | 19.3 | 21 | 15 | 66 | 87 | 40 | 15 | 52.5 | 230 | 32 | Free cutting steel, turned, zinc-plated | Roller bearing steel, hardened, ground, polished | Free cutting steel, zinc-plated by galvanization | 189 |
Loading...
Temperature min.(°C) | -50 | Temperature max.(°C) | 150 | Bearing | PTFE fabric |
---|---|---|---|---|---|
form | K | Conflict Minerals free | yes |
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
d3
d4(mm)
b1(mm)
b2(mm)
l1(mm)
l2(mm)
l3(mm)
α(°)
Dynamic carrying figure C(kN)
Permitted rotational speed(U/min)
Carrying figure C(kN)
Body
Joint ball
Bearing shell
Filter by standard shipping days
Optional Attributes