Mounting Blocks, for index bolts and index plungers, die-cast (Part Numbers)

Mounting Blocks, for index bolts and index plungers, die-cast
Assembly support and extended applications for index bolts and index plungers. Also to be used as a seat for locating bushings EH 22110.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22110.0508
22110.0510
22110.0512
22110.0516
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
k
(mm)
s
(mm)
t
(mm)
Weight
(g)

4.99 €

1 2 Days M84.3M48.235266142512240

4.95 €

1 2 Days M104.3M410.235266142512238

4.92 €

1 2 Days M124.3M412.235266142512335

6.43 €

1 2 Days M165.3M516.2473410183514376

Loading...

  1. 1

Basic information

Body Zinc die-cast, plastic coated, black Threaded Pin Steel, blackened, with brass pad Temperature max.(°C) 100
Conflict Minerals free yes

Tech Support